Volver a Mi cuenta
WEG suministra soluciones eléctricas y de automatización para los accionamientos de viradores de vagón, presentes en la logística de mineral, carbón, granos y otros productos, desde tableros, pasando por convertidores de frecuencia, hasta motores con alto régimen de servicio.
All the switch board panels and MCCs are manufactured and tested according to the NBR standards IEC 62271-200, NBR IEC 60439-1, NR10 and IEC 60947 for start coordination. As required by the mining sector, they have been designed for easy assembly, installation and maintenance even in the field. The design allows for future expansions and interchangeability between drawers of the same size and function. For low voltage MCCs there is the option of equipment resistant to internal arcing in accordance with IEC 61641.
WEG has a range of motors to drive rail dumpers suitable for mining applications. All motors offer a degree of protection for operations where there is an accumulation of ore and fresh or salty water. They also comply with different duty cycles meeting the power and torque demands for each position of the car in all operation cycles. The motors are designed for an extended life cycle and simple maintenance.
Contact us and we will be glad to answer your questions