Back to My Account
Com expertise no desenvolvimento de soluções em acionamentos a WEG fabrica e aplica turbinas a vapor, redutores e multiplicadores em muitos processos que necessitam de acionamentos para torque ou redução de velocidade.
Evolução exige inovação. Por isso, se a sua indústria quer aumentar a produtividade, otimizar processos e gerar mais lucro, a WEG oferece soluções completas para substituição dos acionamentos mecânicos ou elétricos que contribuirão para sua indústria elevar os níveis de eficiência.
With modular design, WEG turbines guarantee greater installation flexibility, always prioritizing convenience, safety, efficiency and, above all, savings. They are used in:
They can be single or multistage and are available with impulse or reaction technology, with the back pressure type being the most widely used. They are available from 1 MW upwards, and operate at low, medium and high pressure and temperature.
They are machines built according to international standards, and their projects also use the most advanced calculation programs available, ensuring full control of all parameters, including gearing, lubrication, heat dissipation, cooling, speed control and coupling selection.
Manufactured with the highest technology, WEG's industrial gearbox/multiplier solves a great variety of industrial applications. Built with parallel or orthogonal shafts, the gearbox is available in different sizes, from one to four reduction stages, and can be driven by steam turbines or electric motors.
The Speed Multiplier of the MTH line is a machine driven by hydraulic turbines installed in low waterfalls in projects of small hydro power plants and electric power generating stations.
All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.
Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.
In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.