Back to My Account
Through constant investments in research, development, manufacturing, installation and after-sales services, WEG has continuously expanded its market share, providing solutions with steam turbines, gearboxes, generators for thermal power stations and others.
For a reliable, safe and profitable solution, WEG offers a heat balance study with a complete analysis of thermodynamic efficiency, electricity consumption and self-sufficiency, aiming at maximizing and selling the surplus energy. Another expertise is WEG’s application engineering, which integrates several devices into a single solution in the application of thermal power stations.
They are used to generate electricity up to 150 MW with steam operating at an input pressure up to 140 bar and a temperature up to 540 °C.
Its modular construction guarantees greater installation flexibility in every kind of industrial process, always taking into account convenience, safety, efficiency and economical aspects.
The turbogenerators are developed for applications in Thermal Power Plants with a wide power range up to 150 MW, designed based on WEG’s experience in the supply and sizing of steam or gas turbogenerators.
Com um papel importante no conjunto turbina-gerador de 4 polos, o redutor turbo está disponível até 60 MW. A linha SuperTurbo possui excelente acoplamento de engrenagem semiflexível que proporciona maior segurança e montagem dos equipamentos.
Os alternadores são especialmente projetados de acordo com as características específicas de cada aplicação. A utilização em grupo gerador garante o fornecimento de energia independente da rede elétrica, o que faz dos alternadores WEG uma excelente solução para emergências ou operação contínua.
Potência: até 20 MVA
Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.
Download