Back to My Account
An expert in developing drive solutions, WEG manufactures and implements steam turbines, gearboxes and multipliers in many processes that require drives for torque or speed reduction.
Evolution requires innovation. Therefore, if your industry wants to increase productivity, optimize processes and generate more profit, WEG offers complete solutions to replace mechanical or electrical drives that will help your industry raise efficiency levels.
With modular design, WEG turbines guarantee greater installation flexibility, always prioritizing convenience, safety, efficiency and, above all, savings. They are used in:
They can be single or multistage and are available with impulse or reaction technology, with the back pressure type being the most widely used. They are available from 1 MW upwards, and operate at low, medium and high pressure and temperature.
They are machines built according to international standards, and their projects also use the most advanced calculation programs available, ensuring full control of all parameters, including gearing, lubrication, heat dissipation, cooling, speed control and coupling selection.
Manufactured with the highest technology, WEG's industrial gearbox/multiplier solves a great variety of industrial applications. Built with parallel or orthogonal shafts, the gearbox is available in different sizes, from one to four reduction stages, and can be driven by steam turbines or electric motors.
The Speed Multiplier of the MTH line is a machine driven by hydraulic turbines installed in low waterfalls in projects of small hydro power plants and electric power generating stations.
Todas as soluções e equipamentos são entregues com serviços especializados de campo: instalação, comissionamento, start-up, operação, monitoramento e assistência técnica em pós-venda – um diferencial exclusivo que aumenta a confiabilidade do mercado na WEG.
Reconhecida como autoridade em geração de energia limpa, a WEG também disponibiliza serviços mecânicos, elétricos e eletrônicos aplicados em equipamentos da marca própria e de outros fabricantes, como: revisão, reparos, recuperação, reforma, repotenciação, modernização e manutenção em atendimento de plantão 24h.
Além de turbinas a vapor, redutores, geradores e multiplicadores, são fornecidas soluções completas que abrangem equipamentos mecânicos, elétricos, eletrônicos e digital para indústria 4.0.