• Accionamientos Mecánicos
  • Servicios
  • Productos
  • Atención 24h

¿Su industria necesita de accionamientos mecánicos? ¿O tiene previsión de expansión en su producción?

Para todas las necesidades WEG tiene una solución.

Con experiencia en el desarrollo de soluciones en accionamientos, WEG fabrica y aplica turbinas de vapor, reductores y multiplicadores en muchos procesos que necesitan de accionamientos para torque o reducción de velocidad.

La evolución exige innovación. Por eso, si su industria quiere aumentar la productividad, optimizar procesos y generar más ganancias, WEG ofrece soluciones completas para sustitución de los accionamientos mecánicos o eléctricos que contribuirán para que su industria eleve los niveles de eficiencia.

Steam Turbines For Mechanical Drives

With modular design, WEG turbines guarantee greater installation flexibility, always prioritizing convenience, safety, efficiency and, above all, savings. They are used in:

  • Water pumps
  • Compressors
  • Blowers
  • Exhaust fans
  • Chippers
  • Shredders
  • Mills

They can be single or multistage and are available with impulse or reaction technology, with the back pressure type being the most widely used. They are available from 1 MW upwards, and operate at low, medium and high pressure and temperature.

Single Stage

Know More

Multistage

Know more

Gearbox Lines

They are machines built according to international standards, and their projects also use the most advanced calculation programs available, ensuring full control of all parameters, including gearing, lubrication, heat dissipation, cooling, speed control and coupling selection.

WEG gearboxes are used in: 

  • Ball Mills
  • Mills
  • Conveyor Belts
  • Bucket Wheels
  • Rotating Dryers
  • Belt and Bucket Elevator
  • Dynamic Separators
  • Mills
  • Chippers
  • Shredders
  • Power Generators

Conventional And Special Parallel Shaft Gearboxes

Know more
Know more
Know more
Know more
Know More
Know more

Speed Multipliers

Manufactured with the highest technology, WEG's industrial gearbox/multiplier solves a great variety of industrial applications. Built with parallel or orthogonal shafts, the gearbox is available in different sizes, from one to four reduction stages, and can be driven by steam turbines or electric motors.

Application In Hydraulic Turbines

The Speed Multiplier of the MTH line is a machine driven by hydraulic turbines installed in low waterfalls in projects of small hydro power plants and electric power generating stations.

Service

All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.

Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.

In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.

Consulting
Where to buy

Know more about WEG news on Thermal Energy

WEG supplies large turbogenerator for power generation in Argentina

WEG supplies large turbogenerator for power generation in Argentina

The equipment is now operational at Ledesma's industrial complex

WEG is taking part in the biggest power generation project using solid urban waste in Brazil

WEG is taking part in the biggest power generation project using solid urban waste in Brazil

The project will not only help reduce environmental impact. It will also convert waste into clean energy that can supply power for approximately 320,000 people

WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

Located in Minas Gerais, Usina Uberaba invests in technology for energy cogeneration

WEG planetary gearboxes operate with an air-oil cooled system that eliminates the use of water

WEG planetary gearboxes operate with an air-oil cooled system that eliminates the use of water

With WEG's solutions, the customer could save up to 500 liters of water per minute, which in a year would be enough to fill more than 100 Olympic-sized swimming pools

WEG Supplies another Steam Turbine to Europe

WEG Supplies another Steam Turbine to Europe

The 52MW Turbine will operate with steam generated from urban waste, driving an electric generator to produce enough energy to power over 100,000 households

WEG Thermal Energy

* indicates required
Desired Equipment or Service

Please select all the ways you would like to hear from :

We use Mailchimp as our marketing platform. By clicking below to subscribe, you acknowledge that your information will be transferred to Mailchimp for processing. Learn more about Mailchimp's privacy practices here.

Energia Térmica WEG

* obrigatório
Produto ou serviço desejado

Por favor selecione a forma de contato que você gostaria de receber contato da WEG:

Você pode se descadastrar a qualquer momento clicando no link incluído no rodapé dos nossos e-mails. Para mais informações sobre nossas políticas de privacidade, visite nosso site.

Energía Termica WEG

* obligatorio
Producto o servicio deseado

Por favor, seleccione todas las formas en las que le gustaría saber de nosotros:

Puede desuscribirse en cualquier momento haciendo clic en el enlace que aparece en el pie de página de nuestros correos electrónicos. Para obtener información sobre nuestras prácticas de privacidad, visite nuestro sitio web.

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Teléfono: + 61 3 9765 4600
  • Correo electrónico: info-au@weg.net