Volver a Mi cuenta
Qualidade e vantagens competitivas são implementadas com a aplicação de processos eficientes e aprimorados. As soluções de automação WEG proporcionam resultados eficazes para a indústria.
Com décadas de experiência no desenvolvimento de produtos eletrônicos, a WEG oferece soluções de alta performance e eficiência para acionamento e proteção de motores elétricos industriais. Desenvolvidos de acordo com normas internacionais, os produtos da linha de Drives & Controls WEG são ideais para as mais diversas aplicações, como misturadores, esteiras transportadoras, equipamentos de corte de carne e pequenos ventiladores, por exemplo.
Conheça as soluções de automação WEG adequadas para a setor.
Flexibilidade
Produtos altamente resistentes a ambientes agressivos e a impactos
Alto grau de segurança para os operadores
Produtos em conformidade com normas nacionais e internacionais
With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
HVAC-R applications
SoftPLC function
Energy savings
From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.
Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.
Specific product lines for HVAC-R systems, water treatment, paint booths, solar, marine and offshore applications
Easy assembly, connection and inspection
Reduced dimensions
Modularity: easy and fast expansion
Easy access to the compartments for maintenance by means of removable covers and doors
Interlock system against wrong operations
Download our brochure and know more about our solutions for Food and Beverage.
Download