Back to My Account
Quality and competitive advantages are implemented with the application of efficient and improved processes. WEG automation solutions will provide you with effective results for your industry.
With decades of experience in developing electronic products, WEG offers high performance and efficient solutions to drive and protect industrial electric motors. Designed in accordance with international standards, the products are ideal for different applications, such as mixers, conveyor belts, meet cutting machines and small fans. Discover the WEG automation solutions suitable for our industry.
Flexibilty
Products highly resistant to aggressive environments and impacts
High safety level for operators
Products in compliance with national and international standards
With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
HVAC-R applications
SoftPLC function
Energy savings
From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.
Desarrollados para diversas aplicaciones en la industria de Alimentos y Bebidas, los paneles eléctricos WEG atienden los estándares y requisitos internacionales de calidad y desempeño, garantizando la seguridad de los operadores y de las máquinas.
La alta tasa de estandarización de los productos suministra un fácil montaje, instalación, mantenimiento, expansión modular e intercambiabilidad.
Líneas de productos específicas para sistemas HVAC-R, tratamiento de agua, cabinas de pintura, aplicaciones solares, marítimas y offshore
Fácil montaje, conexión e inspección
Dimensiones reducidas
Modularidad: expansión fácil y rápida
Fácil acesso aos compartimentos para manutenção por meio de portas e tampas removíveis
Sistema de intertravamento contra operações incorretas
Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.
Download