Volver a Mi cuenta
Calidad y ventajas competitivas se implementan con la aplicación de procesos eficientes y perfeccionados. Las soluciones de WEG Automatización proporcionarán resultados eficaces para su industria.
Con décadas de experiencia en el desarrollo de productos electrónicos, WEG ofrece soluciones de alto desempeño y eficientes para el accionamiento y la protección de motores eléctricos industriales. Proyectados de acuerdo con estándares internacionales, los productos son ideales para diversas aplicaciones, como mezcladores, correas transportadoras, máquinas de corte de carne y ventiladores.
Conozca las soluciones WEG adecuadas para la indústria.
Flexibilidad
Productos altamente resistentes a ambientes agresivos e impactos
Alto nivel de seguridad para los operadores
Productos en conformidad con las normas nacionales e internacionales
With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
HVAC-R applications
SoftPLC function
Energy savings
From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.
Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.
Specific product lines for HVAC-R systems, water treatment, paint booths, solar, marine and offshore applications
Easy assembly, connection and inspection
Reduced dimensions
Modularity: easy and fast expansion
Easy access to the compartments for maintenance by means of removable covers and doors
Interlock system against wrong operations
Download our brochure and know more about our solutions for Food and Beverage.
Download