• Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Conozca más sobre las novedades de WEG en Eficiencia Energética

Hotel & SPA frente al mar en el noreste de Brasil será alimentado por transformador encapsulado en seco de WEG

Hotel & SPA frente al mar en el noreste de Brasil será alimentado por transformador encapsulado en seco de WEG

Reconocido por su eficiencia energética y confiabilidad, el transformador seco es la opción ideal para aplicaciones en el segmento de infraestructura

Transformador de WEG para fortalecer la distribución eléctrica en Nueva York

Transformador de WEG para fortalecer la distribución eléctrica en Nueva York

La instalación del nuevo transformador proporcionará una solución tecnológica avanzada para satisfacer la creciente demanda del sector eléctrico en la región.

WEG presente en la 20ª edición de EMAF con soluciones innovadoras

WEG presente en la 20ª edición de EMAF con soluciones innovadoras

Tecnología de vanguardia y eficiencia energética destacan en el stand de WEG

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

La solución innovadora contribuye a la sostenibilidad y eficiencia energética en una minera peruana

WEG Moderniza Mezclador de PVC para Mejorar la Eficiencia Energética en Francia

WEG Moderniza Mezclador de PVC para Mejorar la Eficiencia Energética en Francia

La solución será esencial para garantizar la eficiencia energética y reducir los costos de mantenimiento

Eficiencia Energética al Alcance: Soluciones WEG en una Cervecera de EE. UU

Eficiencia Energética al Alcance: Soluciones WEG en una Cervecera de EE. UU

La participación de la compañía en esta iniciativa refuerza su liderazgo en soluciones de motores de alta eficiencia

WEG suministra hidrogeneradores para proyecto en Portugal

WEG suministra hidrogeneradores para proyecto en Portugal

Los hidrogeneradores fortalecerán la producción de energía renovable en la central hidroeléctrica

WEG suministra transformadores a Petrobahia y refuerza su presencia en la región noreste de Brasil

WEG suministra transformadores a Petrobahia y refuerza su presencia en la región noreste de Brasil

Los transformadores serán esenciales para garantizar el suministro de energía confiable y eficiente en las diversas operaciones de Petrobahia.

WEG y HORSE inician la comercialización del Range Extender

WEG y HORSE inician la comercialización del Range Extender

La asociación entre las empresas avanza con la firma del contrato de comercialización, impulsando la movilidad

WEG lanza el motor W51Xdb

WEG lanza el motor W51Xdb

Impulsando un futuro más sostenible

Transformadores WEG componen la infraestructura de urbanizaciones en el Norte de Brasil

Transformadores WEG componen la infraestructura de urbanizaciones en el Norte de Brasil

Los transformadores estarán presentes en los estados de Tocantins y Pará

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

Los equipos aseguran una buena participación de la compañía en el mercado azucarero

WEG suministra motores para un proyecto nuevo en el sector del cemento en India

WEG suministra motores para un proyecto nuevo en el sector del cemento en India

El paquete completo de motores se fabricará en las instalaciones de WEG en Hosur

WEG es pionera en la fabricación local de arrancadores suaves de media tensión en Sudáfrica

WEG es pionera en la fabricación local de arrancadores suaves de media tensión en Sudáfrica

La compañía comenzó a producir arrancadores suaves de media tensión en una de sus instalaciones en Sudáfrica, reduciendo los plazos de entrega para los clientes e impulsando la fabricación local

WEG suministra paquete Motion Drives para industria tequilera en México

WEG suministra paquete Motion Drives para industria tequilera en México

El paquete integrado garantiza la eficiencia en el proceso, contribuyendo al aumento de los ahorros operativos en la industria de alimentos y bebidas

WEG S.A.
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Reductores e Motorrecdutores
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.