Back to My Account
The manufacture of WEG electric motors started with the combined skills of an electrician, an administrator and a mechanic, which resulted in the production of the first WEG electric motor. Since then, that is what guides us to produce more efficient machines, designed with the most advanced technologies. All that because, regardless of the market segment, WEG keeps dedicated research and innovation initiatives to produce highly efficient electric motors, which guarantee the production reliability for your industry.
WEG offers various solutions with electric motors and gearboxes, such as permanent magnet motors, antimicrobiotic and corrosion resistant painting, and new technologies for Industry 4.0, such as WEG Motor Scan. These are products specifically designed for any application in the Food and Beverage Industry.
These systems incorporate several WEG solutions, such as motors for ventilation in poultry farms and for silos. Additionaly, WEG offers the WECM (WEG Electric Commutated Motor), which is designed for freezing tunnels, condensers and evaporators; the W12 which can be used with gearboxes, pumps and fans, while the W22 line offers all of its versatility and efficiency. Developed for large exhaust and pumping systems, the W60 motors offer high levels of energy efficiency, ideal for high speed applications.
Applications requiring continuous washdown process (handling animal protein, such as: pork, beef, lamb and poultry) demand safe equipment. WEG offers solutions like the Encapsulated Washdown Motors Hydroduty and Picker Plus, and General Purpose Washdown Motors Hydrowash, Shark and W22 Wash, which features NobaC®, exclusive WEG paiting with antimicrobial properties.
WEG designs equipment intended for the preparation and processing of industrialized food. Included in this portfolio are the dedicated electric motors and gearboxes.
Applications such as ammonia compressors, oil extractors, centrifugal machines, stirrers and flammable gas environments demand dedicated and realiable products.
WEG also offer the W60 line, with a compact design and optimized air flow, dedicated to pumps, fans, compressors, presses, calenders and emulsifying machines. The highlight is the W22 Cooling Tower motor line, used in cooling towers.
Os motorredutores como o WG20, Magmax e GSA, em combinação com os motores para redutor e o novo W12 são próprios para aplicações como transportadores de rolos e máquinas de laminação, agitadores, guinchos, elevadores, picadores, esteiras transportadoras, entre outros. Algumas aplicações podem receber uma pintura especial antimicrobiana, resistente à corrosão, importantes para a indústria de Alimentos e Bebidas.
Estes motores elétricos atendem às necessidades das áreas classificadas pois são fabricados conforme normas industriais vigentes, tanto nos padrões NEMA como para IEC. Os equipamentos possuem certificação dos principais organismos de certificação de produtos (OCP) mundiais, além de contar com altos padrões de segurança, essenciais para as Zonas 1 e 2. Possuem construção robusta e representam o que há de mais moderno para o acionamento de equipamentos com a presença de atmosferas explosivas na forma de gás ou vapor.
Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.
Download