2. Marine

Integrated solutions for marine applications

WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

Efficiency and reliability for the marine market

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.

Get to know our solutions

Water Jacket Cooled Motor
HGF
HGF Line
Three-phase Induction Motors - Master Line

Onboard Technology for integrated solution

WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.

Get to know our solutions

Low Voltage Motor Control Center - LV MCC
Medium Voltage Variable Speed Drive MVW01
Drive with AFW11W Modular Frequency Inverter
Soft-starter de Média Tensão SSW7000
Linha ASW06
ASW07 series
Single-Phase/Three-Phase Inverter (24/48/125 V DC)
Transfer Static Switch - Single-Phase/Three-Phase
Battery 12 V

Flexible solutions for sustainable energy

WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.

Get to know our solutions

Synchronous Alternators - Naval and Oil & Gas

Excellence in power supply technologies

In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.

Coatings that offer full protection

Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.

Conozca nuestras soluciones

WEGZINC 401
WEG ECOLOFLEX SPC HBR
WEG ECOLOFLEX SPC 600
W-ECOLOFLEX SPC 200
WEG TAR FREE 712 PRIMER N 2851
WEGPOXI WET SURFACE 88 HT
WEGPOXI WET SURFACE 89 PW

Certificaciones

Los productos y sistemas WEG son proyectados para satisfacer todas las exigencias de la aplicación marítima. Bajo consulta, todos estos productos pueden ser suministrados con certificados de prueba de órganos certificadores, como ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, entre otros.

Catalogo de soluciones

Soluciones WEG para la industria naval
Descargar archivo
Pinturas - Soluciones WEG para la Industria Naval
Descargar archivo

Conozca más sobre las novedades de WEG en el segmento Naval

WEG suministra pintura para el buque BGL 2 de Internacional Marítima

WEG suministra pintura para el buque BGL 2 de Internacional Marítima

La empresa suministró más de 11 mil litros de pintura garantizando resistencia y durabilidad al buque

Alternadores WEG contribuyen para la generación de energía en Buque de Transporte Fluvial de la Marina de Brasil

Alternadores WEG contribuyen para la generación de energía en Buque de Transporte Fluvial de la Marina de Brasil

El suministro refuerza la larga asociación de WEG con la Marina para los más diversos buques de su flota

Velero Kat de la Familia Schurmann está equipado con soluciones innovadoras WEG

Velero Kat de la Familia Schurmann está equipado con soluciones innovadoras WEG

Las renovaciones y mejoras permitieron que el velero Kat tuviera más autonomía y sustentabilidad para una nueva expedición Voice of the Oceans.

WEG Automation System for Vessels

A complete package that covers all major functions required on board. Distributed in three main parts, the system incorporates power mana...

WEG suministra pinturas especiales para flota pesquera en Perú

WEG suministra pinturas especiales para flota pesquera en Perú

La compañía suministró pinturas epoxi, poliuretanas y antiincrustantes para los cascos de las embarcaciones nacionales e internacionales, garantizando mayor resistencia y durabilidad

WEG y GIT firman una asociación para el suministro de revestimientos de la línea marítima en el mercado internacional

WEG y GIT firman una asociación para el suministro de revestimientos de la línea marítima en el mercado internacional

El acuerdo fortalecerá las ofertas de productos en el mercado global

WEG desarrolla recubrimiento innovador para uso en offshore

WEG desarrolla recubrimiento innovador para uso en offshore

La tecnología desarrollada por WEG aumenta la vida útil y reduce el tiempo de mantenimiento de los activos en plataformas petroleras

Solución WEG en la nueva flota de dragas eléctricas en los Países Bajos

Solución WEG en la nueva flota de dragas eléctricas en los Países Bajos

The WGM20 is a high-performance electric motor ideal for marine applications

WEG presentará soluciones para el segmento de Petróleo y Gas durante la Conferencia OTC

WEG presentará soluciones para el segmento de Petróleo y Gas durante la Conferencia OTC

El evento se llevará a cabo del 24 al 26 de octubre en Río de Janeiro, Brasil

Solución WEG en embarcación para el transporte seguro de petróleo

Solución WEG en embarcación para el transporte seguro de petróleo

Los alternadores instalados generan energía para todo el barco

¡El velero de la familia Schurmann está protegido con pinturas WEG!

¡El velero de la familia Schurmann está protegido con pinturas WEG!

La familia Schurmann es la primera familia brasileña en dar la vuelta al mundo en un velero llamado Kat y ya lo han hecho varias veces.

WEG suministrará sistemas de tracción eléctrica para los primeros empujadores eléctricos del mundo

WEG suministrará sistemas de tracción eléctrica para los primeros empujadores eléctricos del mundo

El uso de la tecnología de barcos empujadores es único y logra reducir la emisión de gases contaminantes a la atmósfera.

Fabricantes de embarcaciones usan soluciones WEG para mejorar la eficiencia

Fabricantes de embarcaciones usan soluciones WEG para mejorar la eficiencia

Soluciones WEG para una draga marina ecológicamente correcta

WEG suministra alternadores de uso naval para el Norte de África

WEG suministra alternadores de uso naval para el Norte de África

Guiada por la estrategia comercial del Grupo WEG de suministrar productos eléctricos, electrónicos y soluciones industriales para todos los segmentos del mercado, WEG acaba de suministrar dos alternadores de uso naval para clientes del norte de África

Nueva tecnología de refrigeración para motores de gran porte

Nueva tecnología de refrigeración para motores de gran porte

Los motores WGM20 son máquinas compactas diseñadas de tal manera que proporcionan un nivel de ruido muy bajo, una estructura de carcasa resistente para garantizar un rendimiento excelente a temperaturas que oscilan entre -20 ° C y + 50 ° C.

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa