• Index
  • Motores e Redutores
  • Automação
  • Geração de Energia
  • Transmissão & Distribuição
  • Tintas
  • Serviços
  1. Página inicial
  2. Alimentos & Bebidas - Transmissão & Distribuição

Transmission & Distribution

Vertical production process aligned with the application of high quality raw materials and project customization differentiate WEG Transmission and Distribution solutions for the Food and Beverage industry. By offering complete solutions, WEG provides the entire electrical package, including the construction of internal distribution networks, transmission lines and connection to local utilities, with technical support.

Conventional Substations

WEG Substation area has know-how and extensive experience designing and building medium and high-voltage electrical systems. The company offers solutions for turnkey conventional substations, from the basic design to the detailed engineering design, including electrical studies, product and material supply and dedicated services, which include commissioning and after-sales support, coordinating and integrating all project players.

Skid Solution

The Transportable Solution (SKID) is the result of WEG know-how in the manufacture of mobile solutions aligned with market needs, increasingly demanding for safety and reliability for short period or permanent applications, which optimize deployment time and reduce facilities construction costs.

Disconnectors

WEG offers competitive solutions for different needs in order to meet several technical requirements in 15 kV to 550 kV disconnectors. An economical and highly customized solution suitable for every substation layout, even within a limited space..

Power Transformers

Available in voltage classes up to 550 kV, they are designed to guarantee high performance in all applications.

The vertical manufacturing processes (production of the electrical insulating varnish, electric wires, tanks, insulating kits, coatings, etc.) is a remarkable characteristic and advantage of WEG, allowing broad quality control of the different production steps, as well as flexibility in lead times..

Oil Transformers and Dry Transformers

Offered with power range up to 20,000 kVA and voltage class up to 36.5 kV. With assured quality, WEG is among the main manufacturers of this line for the preference of consumer market. Developed by an engineering team specifically dedicated to this range of transformers due to the special features and requirements for each application, these products offer optimized dimensions for space saving installation.

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG lança mais uma solução para a pintura de pisos

WEG lança mais uma solução para a pintura de pisos

Linha uretânica apresenta alta resistência a produtos químicos e possui propriedades antimicrobianas

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

A companhia, uma das maiores produtoras de produtos suínos ibéricos em Extremadura (Espanha), teve uma economia anual estimada em 27.000 euros.

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG IBERIA INDUSTRIAL S.L.
  • C/ Tierra de Barros, 5-7 Coslada - Madrid - 28823 - Madrid, Comunidad de / Espanha
  • Telefone: +34 916277416
  • E-mail: info-es@weg.net
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
  • Painéis Elétricos