Back to My Account

WEG
  • English
    • Español
    • Português do Brasil
    • Русский
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
    • RFQ
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
    • Русский
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Oil Type Distribution Transformer
Oil Type Power Transformer
Conventional Substations
Oil type Reactors and Transformers

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

A linha W51 HD Mining foi adaptada para operar em uma das maiores minas de cobre da América Latina.

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

WEGscan e WEG Motion Fleet Management (MFM) fazem o monitoramento contínuo dos ativos da empresa Nexa

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

As soluções proporcionarão a infraestrutura necessária para a operação eficiente do Projeto Tocantinzinho da Brazauro Recursos Minerais

WEG e Eletrobras abordam o processo de recapacitação e modernização da subestação Itajaí no CIGRE Paris Session 2024

WEG e Eletrobras abordam o processo de recapacitação e modernização da subestação Itajaí no CIGRE Paris Session 2024

O evento em Paris reuniu especialistas de diversos países para compartilhar as melhores práticas no desenvolvimento de soluções tecnológicas

WEG fornece solução customizada para britadores de alta pressão em mineradora

WEG fornece solução customizada para britadores de alta pressão em mineradora

O projeto dos mancais foi cuidadosamente desenvolvido para suportar os altos esforços axiais de até 33,2 kN

Eletrobras e WEG apresentam inovações no desenvolvimento de subestações digitais em conferência internacional

Eletrobras e WEG apresentam inovações no desenvolvimento de subestações digitais em conferência internacional

O evento foi realizado em Atenas, Grécia

Transformadores WEG fortalecem a infraestrutura energética da Colômbia

Transformadores WEG fortalecem a infraestrutura energética da Colômbia

As soluções garantirão o fornecimento confiável de energia em todo o país

Transformadores WEG adaptados para baixas temperaturas vão operar para impulsionar a indústria de cimento no Canadá

Transformadores WEG adaptados para baixas temperaturas vão operar para impulsionar a indústria de cimento no Canadá

Os transformadores foram projetados para operar em ambiente com temperatura até -35ºC

WEG fornece a primeira subestação móvel digital no mercado brasileiro

WEG fornece a primeira subestação móvel digital no mercado brasileiro

A solução destinada ao uso no sistema elétrico da Energisa Rondônia possibilita o monitoramento, controle e automatização de operações em tempo real

WEG entrega dezenas de SKIDs em conformidade com padrões de Subestações Compactas Integradas da CEMIG

WEG entrega dezenas de SKIDs em conformidade com padrões de Subestações Compactas Integradas da CEMIG

Essa solução traz rapidez no restabelecimento e no fornecimento de energia

WEG realiza 2º Workshop de Subestações Digitais

WEG realiza 2º Workshop de Subestações Digitais

Com foco em Monitoramento de Rede, o encontro teve como objetivo difundir as soluções digitais WEG para subestações, contribuir no processo de evolução tecnológica, apresentar produtos, inovações e aplicações reais para clientes e parceiros

WEG entrega eficiência operacional em mina de ouro canadense

WEG entrega eficiência operacional em mina de ouro canadense

Os compensadores síncronos da WEG melhoram a estabilidade e disponibilidade nas redes elétricas

WEG fornece transformadores para expansão da indústria Eskimó sorvetes

WEG fornece transformadores para expansão da indústria Eskimó sorvetes

Esses transformadores serão essenciais para suportar o aumento da capacidade de produção do cliente

WEG realiza a energização de uma subestação digital para transmissora de energia

WEG realiza a energização de uma subestação digital para transmissora de energia

Com tecnologia de ponta, as subestações digitais estão revolucionando o setor elétrico, tornando as obras de subestações mais econômicas, rápidas e seguras

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG CENTRAL ASIA LLP
  • Bukhtarminskaya str. 24/12, Turksib district, Almaty, Republic of Kazakhstan. / Cazaquistão
  • Phone: +7 (701) 447-00-00
  • Email: sales-wca@weg.net
  • Branch of the WEG company
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
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Saneamento
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
  • Solicite um Orçamento