Back to My Account
Desde 1983, WEG invierte en la química de los colores, produciendo pinturas industriales líquidas, en polvo y barnices de esmaltado y resinas de impregnación para motores eléctricos, atendiendo a los más variados sectores del mercado.
La tecnología empleada en nuestros productos proporciona mayor productividad, aumentando el intervalo entre mantenimientos, reduciendo sus costos y, consecuentemente, generando ahorro.
Para atender a este mercado tan diversificado, que demanda alta resistencia a las intemperies, así como física y química, WEG presenta soluciones que unen resistencia y alta performance, del esmalte sintético a pinturas hidrosolubles, garantizando el producto correcto para su aplicación.
Actualmente, WEG es líder en el mercado brasileño de pinturas en polvo, barnices y resinas de esmaltado e impregnación, y está entre los principales fabricantes de pinturas industriales, marítimas, anticorrosivas, de mantenimiento y de repintado automotor, ofreciendo productos de alta tecnología que proporcionan ganancias de productividad, resistencia y la confianza de la marca WEG.
Developed for application by means of electrostatics painting, WEG powder paints provide smooth and textured finish that can be used in different applications. Available in polyester, epoxy and hybrid, they have state-of-the-art technology and are suitable for the requirements and needs of each customer
Good adhesion and flexibility, good physical and chemical resistance offering the advantage of great resistance to weathering and yellowing. Recommended for environments exposed to bad weather or unprotected areas.
WEG NOBAC® liquid and powder paints inhibit bacteria proliferation, in addition to offering a uniform surface with high chemical resistance and easy cleaning. Recommended for all the segments related to health, WEG NOBAC® paints are suitable for food processing areas and other environments in which hygiene is essential.
For specific market conditions where heavy metal free paints are required, WEG developed the W-Eco and W-Eco R paints. The W-Eco line complies with NBR NM 300-3:2004 Standard in the item heavy metal free and the W-Eco R complies with the RoHS Directive. Technology available in liquid and powder paints. Recommended for machinery and equipment.
The W-Zn is used as anti-corrosive primer, recommended for coating metal parts and it can even replace chemical galvanizing and zinc coating in certain situations. A phosphate conversion coating plus conventional powder paint presents resistance to salt spray of 500 hours, while the performance of the W-Zn primer is over 2000 hours.
Contact us and we will be glad to answer your questions