• Motors and Gears
  • Automation
  • Power Generation
  • Transmission & Distribution
  • Coatings
  • Services
  1. Page d'accueil
  2. Food & Beverage - Coatings

Coatings

To help you create and maintain a clean, safe and compliant environment, the WEG Coatings Division provides a variety of solutions in liquid and powder coatings.

You can choose from a diversity of durable high-performance coatings for floor, tanks, pipes, machinery and equipment that minimize downtime, maintenance costs and meet food processing standards.

Floor Solutions

The floor of a food processing facility is typically exposed to all sorts of food by-products, including fats, oils, blood, sugar solutions, and natural food acids. Some of these substances can cause serious damage to the floor due to their corrosive impact.

In addition, the urethane floor paint has highly effective antimicrobial properties, so bacteria and fungi do not proliferate on the floor. With self-leveling properties, the urethane paint is matte and also an extremely hygienic material, resulting in easy and fast cleaning, as it does not have porosities that absorb any type of dirt.

  • Resistant to impacts caused by handling of boxes and pallets
  • Low porosity, easy cleaning and sanitizing
  • Reduction of critical contamination spots, such as joints and sharp edges
  • Chemically resistant to organic and inorganic acids
  • Thermal resistant

Cold Rooms

The cold rooms environments, walk-in freezers are different from any other environments. Regular exposure to thermal cycles during cleaning and sanitation procedures and severe condensation are some of the specific challenges these environments face requiring high performance paints. This type of application can cure at temperatures as low as -5 °C, facilitating the application, as the equipment do not need to be turned off. In addition, they offer excellent resistance to impact and chemicals. The cold room floor is typical for supermarkets, hospitals, food, baverage, dairy and pharmaceutical industries.

Main Advantages

Resistant to below zero temperatures

Resistant to periodic cycles of frosting and defrosting

Impact resistant

Transportation and handling resistant

Storage Tanks and Pipelines

Painting is primarily intended to protect steel and concrete tanks against the weathering and inner walls of the tanks against corrosion.

WEG develops technologies for the external painting of tanks capable of withstanding temperatures up to 220ºC (428ºF) and applicationon hot surfaces up to 85ºC (185ºF) without complete shutdown. The same way the internal painting provides proper anticorrosive protection with nontoxic paintings, there is an extra barrier against the proliferation of bacteria and microorganisms that may be harmful to the food.

When the equipment is painted with high performance paints, problems are avoided, ensuring the expected productivity and profit, reducing repair expenses on the coating, and nonscheduled production shutdown.

WEG applies different technologies to meet the technical standards for powder and liquid paints to be used in contact with drinkeable water and alcoholic beverage.

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG lança mais uma solução para a pintura de pisos

WEG lança mais uma solução para a pintura de pisos

Linha uretânica apresenta alta resistência a produtos químicos e possui propriedades antimicrobianas

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

A companhia, uma das maiores produtoras de produtos suínos ibéricos em Extremadura (Espanha), teve uma economia anual estimada em 27.000 euros.

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

WEG solutions deliver reduced energy costs at Cargill

WEG solutions ensure productivity and energy saving in the food production process.

WEG POLAND SP. Z O.O.
  • Ul. Za Górą 19, Post code: 32-050, Skawina / Polônia
  • Téléphone: +48 515 321 542 / +48 515 424 436
  • Courriel: wpl@weg.net
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
  • Redutores e Motorredutores