Back to My Account
Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.
With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.
One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).
The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.
Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.
O WEG Mot ion Fleet Management é uma solução modular, com estrutura flexível e baseada em camadas, que se adéqua às necessidades dos clientes.
O WEG Mot ion Fleet Management permite o monitoramento On-Line de motores e drives de baixa e média tensão, além de redutores, motoredutores, compressores, bombas e ventiladores/exaustores.
Os WEG Scans e Gateways são hardwares responsáveis pela coleta de dados e conectividade dos ativos ao servidor cloud WEG, que hospeda a aplicação WEG Mot ion Fleet Management. Para o monitoramento dos motores, aplica-se o WEG Motor Scan e Gateway Cassia X1000, o upload dos dados pode ser via gateway ou via smartphone. Já para os drives de baixa ou média tensão, o envio dos dados é realizado pelo WEG Drive Scan.
A camada Management da aplicação WEG Motion Fleet Management recebe os dados dos WEG Scans e permite a exploração das funcionalidades presentes na solução, trata-se da camada básica. Vale lembrar que a solução está em constante aprimoramento e novas funcionalidades serão frequentemente incorporadas a solução. Adicionalmente, os usuários poderão complementar suas experiências com os módulos Specialist e Exchange. Seu acesso poderá ser realizado de qualquer lugar via internet e sempre que um plano de assinatura ao sistema estiver disponível, que são anuais.
Os usuários poderão visualizar informações relacionadas aos ativos monitorados, tais como:
Com assinaturas ativas da camada Management do WEG Mot ion Fleet Management, os usuários poderão complementar suas experiências com a assinatura de módulos específicos como o WEG Specialist e WEG Exchange.
O módulo Specialist aplica algoritmos especialmente desenvolvidos pela WEG para análise avançada de dados, por meio de Machine Learning e Inteligência Artificial. Estes algoritmos são aplicados aos dados coletados pelos WEG Scans e assim gerar informação útil, algo essencial para uma gestão de frota eficiente. Como é o caso do WEG Motor Specialist, que possui um submódulo para diagnóstico de falha mecânica e outro para avaliação do consumo enérgico do motor. Ambas funcionalidades foram desenvolvidas pelo time de especialistas WEG e foram validadas nos laboratórios da empresa.
Esses algoritmos de análise avançada observam e aprendem os padrões e os desvios de funcionamento do motor elétrico monitorado, gerando indicadores de falhas por desbalanceamento, desalinhamento, rolamento (falha avançada) e vibração externa. Este tipo de informação é muito útil para equipe de operação e manutenção, pois auxilia na tomada de decisão, acelera o processo de reparo e minimiza as paradas não programadas. Para usufruir da camada Specialist, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada WEG Mot ion Fleet Management ativa. Ambas assinaturas são anuais e por ativo.
O módulo Exchange permite ao cliente integrar as informações coletadas e presentes no WEG Mot ion Fleet Management em seu próprio sistema de gestão e/ou plataformas. Por meio de requisições de dados periódicas e automáticas do tipo Web Service REST, os dados do WEG Mot ion Fleet Management são enviados ao sistema do cliente ou de terceiros. Para usufruir da camada Exchange, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada Management ativa. As assinaturas Exchange são anuais e por pacote de dados.
Desenvolvida para conectar inversores de baixa tensão ao WEG Motion Fleet Management, a linha WEG Drive Scan coleta e transmite periodicamente dados importantes dos inversores, possibilitando que o acompanhamento seja feito a qualquer momento e de qualquer parte do mundo.
Acesse o catálogo e saiba mais.
SAIBA MAISO WEG Motor Scan® é a solução de monitoramento para controle total da planta fabril, garantindo, via análise preditiva, o nível de excelência na performance dos motores elétricos e outros equipamentos. Com ele, os dados são extraídos e enviados para a nuvem, permitindo ações preventivas e evitando riscos de parada na produção. A indústria nunca mais será a mesma!.
Acesse o catálogo e saiba mais.
SAIBA MAISConfira as perguntas mais frequentes.
Para melhor desempenho das ferramentas de diagnóstico, o WEG Motor Scan deve ser instalado preferencialmente nos motores de indução WEG das linhas W21, W22, W50 e HGF nas carcaças IEC 63 a 450 ou equivalente NEMA. Não é vedada a instalação em motores de outros fabricantes, porém, os dados de placa devem ser inseridos manualmente e as ferramentas de diagnóstico podem apresentar limitações. Mais detalhes no manual de instalação mecânica: https://static.weg.net/medias/downloadcenter/h33/h99/WEG-motor-scan-mechanical-installation-manual-10008443215-pt-en-es.pdf
Sim. O usuário deverá habilitar a função "Conectado a um inversor" no aplicativo WEG Motor Scan durante a configuração.
Sim. O sensor está certificado para uso em áreas classificadas. Verifique detalhes na declaração de conformidade em: https://static.weg.net/medias/downloadcenter/h7c/h01/WEG-motor-scan-EU-declaration-of-conformity-10008491657-en.pdf.
O WEG Motor Scan realiza medições periódicas (vibração uma vez por hora e temperatura/tempo de operação a cada 10 minutos). Os dados precisam ser enviados para o software MFM para serem disponibilizados para análise e envio de alertas, o que pode ser realizado através da coleta com o aplicativo ou automaticamente através do gateway.
Sim. Não há restrições para instalação e configuração.
Acceda a nuestro sandbox de forma gratuita y vea cómo la transformación digital está impactando los mercados industriales y revolucionando la forma en que producimos.
CONOZCA MÁS¿Quiere recibir nuestras noticias?
Póngase en contacto con nosotros y haga sus preguntas.