• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Conozca más sobre las novedades de WEG en Eficiencia Energética

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Referência em eficiência energética e confiabilidade, o transformador seco é a escolha ideal para aplicações no segmento de infraestrutura

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

A instalação do novo transformador fornecerá uma solução tecnológica avançada para atender à crescente demanda do setor elétrico na região.

WEG presente na 20ª edição da EMAF com soluções inovadoras

WEG presente na 20ª edição da EMAF com soluções inovadoras

Tecnologia de ponta e eficiência energética em destaque no stand da WEG

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

A solução será essencial para garantir a eficiência energética e reduzir os custos de manutenção

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

A participação da companhia nesta iniciativa reforça sua liderança em soluções de motores de alta eficiência

WEG fornece hidrogeradores para projeto em Portugal

WEG fornece hidrogeradores para projeto em Portugal

Os hidrogeradores irão fortalecer a produção de energia renovável na central hidrelétrica

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

Os transformadores serão essenciais para garantir o abastecimento de energia confiável e eficiente nas mais diversas operações da Petrobahia.

WEG y HORSE inician la comercialización del Range Extender

WEG y HORSE inician la comercialización del Range Extender

La asociación entre las empresas avanza con la firma del contrato de comercialización, impulsando la movilidad

WEG lanza el motor W51Xdb

WEG lanza el motor W51Xdb

Impulsando un futuro más sostenible

Transformadores WEG componen la infraestructura de urbanizaciones en el Norte de Brasil

Transformadores WEG componen la infraestructura de urbanizaciones en el Norte de Brasil

Los transformadores estarán presentes en los estados de Tocantins y Pará

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

Los equipos aseguran una buena participación de la compañía en el mercado azucarero

WEG estará presente en el Congreso Nacional de Energía Inteligente - BiON 2024, como uno de los principales referentes en soluciones eficientes y sostenibles

WEG estará presente en el Congreso Nacional de Energía Inteligente - BiON 2024, como uno de los principales referentes en soluciones eficientes y sostenibles

El 28 y 29 de agosto, en el Centro de Eventos del Valle del Pacifico en Yumbo

WEG suministra motores para un proyecto nuevo en el sector del cemento en India

WEG suministra motores para un proyecto nuevo en el sector del cemento en India

El paquete completo de motores se fabricará en las instalaciones de WEG en Hosur

WEG es pionera en la fabricación local de arrancadores suaves de media tensión en Sudáfrica

WEG es pionera en la fabricación local de arrancadores suaves de media tensión en Sudáfrica

La compañía comenzó a producir arrancadores suaves de media tensión en una de sus instalaciones en Sudáfrica, reduciendo los plazos de entrega para los clientes e impulsando la fabricación local

WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Sudáfrica
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.