• Motors and Gears
  • Automation
  • Power Generation
  • Transmission & Distribution
  • Coatings
  • Services
  1. Page d'accueil
  2. Food & Beverage - Motors & Gearboxes

Motors & Gearboxes

Efficiency and Reliability for the Food and Beverage Industry

The manufacture of WEG electric motors started with the combined skills of an electrician, an administrator and a mechanic, which resulted in the production of the first WEG electric motor. Since then, that is what guides us to produce more efficient machines, designed with the most advanced technologies. All that because, regardless of the market segment, WEG keeps dedicated research and innovation initiatives to produce highly efficient electric motors, which guarantee the production reliability for your industry.

WEG offers various solutions with electric motors and gearboxes, such as permanent magnet motors, antimicrobiotic and corrosion resistant painting, and new technologies for Industry 4.0, such as WEG Motor Scan. These are products specifically designed for any application in the Food and Beverage Industry.

Ventilation, Exhaust and Pumping Systems

These systems incorporate several WEG solutions, such as motors for ventilation in poultry farms and for silos. Additionaly, WEG offers the WECM (WEG Electric Commutated Motor), which is designed for freezing tunnels, condensers and evaporators; the W12 which can be used with gearboxes, pumps and fans, while the W22 line offers all of its versatility and efficiency. Developed for large exhaust and pumping systems, the W60 motors offer high levels of energy efficiency, ideal for high speed applications.

Washdown Application Environments

Applications requiring continuous washdown process (handling animal protein, such as: pork, beef, lamb and poultry) demand safe equipment. WEG offers solutions like the Encapsulated Washdown Motors Hydroduty and Picker Plus, and General Purpose Washdown Motors Hydrowash, Shark and W22 Wash, which features NobaC®, exclusive WEG paiting with antimicrobial properties.

Preparation and Processing

WEG designs equipment intended for the preparation and processing of industrialized food. Included in this portfolio are the dedicated electric motors and gearboxes.

Air Compressors and Cooling Systems

Applications such as ammonia compressors, oil extractors, centrifugal machines, stirrers and flammable gas environments demand dedicated and realiable products.

WEG also offer the W60 line, with a compact design and optimized air flow, dedicated to pumps, fans, compressors, presses, calenders and emulsifying machines. The highlight is the W22 Cooling Tower motor line, used in cooling towers.

Material Handling

Gearmotors such as the WG20, Magmax and GSA, and the new W12, are suitable for applications like rolling machines, stirrers, winches, elevators, chippers and conveyor belts. Some applications may receive special antimicrobial painting, resistant to corrosion, which is important for the Food and Beverage industry.

Hazardous Locations

These electric motors meet the needs of hazardous locations, as they are manufactured according to current industrial standards, both NEMA and IEC. The products are certified by the main product certification bodies in the world, in addition to having high safety levels, essential for Zones 1 and 2. With a robust construction, they are the most modern drives for hazardous locations machines containing gas or steam.

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Conozca más sobre las novedades de WEG para Alimentos y Bebidas

WEG suministra un innovador proyecto de motores IE4 en el sector de alimentos y bebidas en India

WEG suministra un innovador proyecto de motores IE4 en el sector de alimentos y bebidas en India

319 unidades de motores IE4 suministradas a Sakambari Agro y Praakritik Flour Mills para proyectos Greenfield en Siliguri

WEG suministra SAI para garantizar operación continua en red de supermercados

WEG suministra SAI para garantizar operación continua en red de supermercados

Equipos aseguran seguridad y continuidad de las operaciones en el comercio de alimentos

Motores W30 Smart EC de WEG proporcionan mayor eficiencia y sustentabilidad en la Granja Ueyama

Motores W30 Smart EC de WEG proporcionan mayor eficiencia y sustentabilidad en la Granja Ueyama

Ahorro de energía eléctrica supera el 50%, además de las ventajas en confiabilidad y mayor confort animal

BRF elige a WEG como proveedor de soluciones IoT para la gestión de activos

BRF elige a WEG como proveedor de soluciones IoT para la gestión de activos

Con las soluciones de WEG, BRF, una de las mayores compañías de alimentos del mundo, avanzará en la búsqueda de una mayor eficiencia, disponibilidad y confiabilidad de sus activos

WEG exhibe soluciones en el mayor evento de las industrias de alimentos y bebidas

WEG exhibe soluciones en el mayor evento de las industrias de alimentos y bebidas

La Fispal Tecnologia se realiza del 27 al 30 de junio en São Paulo

WEG suministra 288 motores para nueva fábrica de pectina en São Paulo

WEG suministra 288 motores para nueva fábrica de pectina en São Paulo

Motores de la línea WELL y W60 son utilizados en la mayor planta de fabricación de esta materia prima en las Américas

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

Además de desarrollar el proyecto EPC para Nestlé en las subestaciones “maniobra” y “reductora”, WEG también realizará adecuaciones en otras dos subestaciones de la concesionaria local Comisión Federal de Electricidad (CFE)

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Las empresas del segmento de Alimentos y Bebidas buscan cada vez más soluciones para maximizar la confiabilidad, la eficiencia y la seguridad

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de ingeniería de WEG en el suministro de productos eficientes para varios sectores es la razón de este suministro de éxito

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

El monitoreo WEG IoT implementa soluciones de eficiencia para motores eléctricos reemplazados con el programa

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Bem Brasil es el mayor productor de papa de Brasil y ha invertido en la generación de su propio suministro eléctrico.

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

Ubicada en el estado de Mato Grosso, Brasil, la planta tendrá capacidad para producir 225 millones de litros de etanol por cosecha.

¿Por qué utilizar motores WEG en la agroindustria?

¿Por qué utilizar motores WEG en la agroindustria?

La creciente necesidad de nuevas tecnologías en la agroindustria, la conexión de personas y el uso de equipos altamente confiables, hacen toda la diferencia en la productividad de las granjas.

La División de Pinturas WEG lanza una solución de protección para pisos

La División de Pinturas WEG lanza una solución de protección para pisos

Recomendado para una amplia variedad de aplicaciones, el Uretano fue producido específicamente para el revestimiento de pisos en áreas de alimentos y bebidas debido a su alta resistencia a los productos químicos y sus propiedades antimicrobianas

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

La compañía, una de las mayores empresas de industrialización de productos derivados del cerdo Ibérico de Extremadura (España), prevé un ahorro en costes de energía para la producción de frío alrededor de 27.000 euros anuales.

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

WEG Direct Drive System opera la torre de enfriamiento y reduce los costos de operación en la planta brasileña Citrosuco de producción de jugo.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

WEG solutions deliver reduced energy costs at Cargill

WEG solutions ensure productivity and energy saving in the food production process.

WEG SINGAPORE PTE LTD
  • 67B Joo Koon Circle - 629082 / Singapur
  • Téléphone: +65 6862 2220 / +65 9783 1399
  • Courriel: info-sg@weg.net
    ngjc@weg.net
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
  • Reductores e Motorrecdutores
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Critical Power