• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Coatings

Coatings

WEG’s Coating Business Division has been providing industrial and anti-corrosive coatings for over thirty years to manufacturers of machines, equipment and metal structures with experience in the mining sector.  Designed to meet the different requirements of ore extraction, processing and transportation, WEG’s specialist durable coatings aim to reduce corrosion and fatigue and cut down on maintenance ensuring higher productivity over time through fewer shutdowns.

Exposure to chemical and corrosive materials, high humidity and abrasive materials in production, processing and handling during ore extraction generate a demand for high-performance coatings.

Excess of dust and humidity

Excess dust in the extraction, crushing, sieving, grinding and handling of ore and cement is inherent, in many situations the extraction occurs in humid environments. This means that the coatings on the machines, equipment, conveyor belts and metal structures must be highly resistant, easy to apply and cost effective.

WEG double-function epoxy line, together with the polyurethane topcoat meet the requirements for these processes and are recommended for construction through to maintenance.

Immersion and direct contact with liquids

During production, the use of separation techniques based on gravity, flotation or leaching exposes equipment to continuous contact with liquids, often in extremely aggressive environments. Pipes and metal frames that are buried or submerged in fresh or salty water also require protective coatings.

WEG’s technologically advanced resins ensure excellent performance as indoor or outdoor coatings for pipes, storage and mixing tanks, flotation columns and cells, decanters, dewatering systems, thickeners, clarifiers and filters.

Conheça nossas soluções

WEGPOXI WET SURFACE 88 HT
WEGPOXI WET SURFACE 89 PW
WEG TAR FREE 712 N 2851
WEG TAR FREE 712 PRIMER N 2851
WEG TAR FREE WT
WEG FENOXI
W-POXI GFD 402

Contato com Produtos Químicos

Alguns produtos e insumos das unidades de processamento são corrosivos, e os equipamentos, tanques, tubulações e estruturas que permanecem em contato com estes agentes químicos e precisam de proteção diferenciada. A WEG também possui linhas de produtos especialmente desenvolvidas para suportar estas condições, que envolvem transporte e armazenamento de fertilizantes, insumos, ácidos e bases, equipamentos de mistura e de extração eletrolítica de minerais.

Regiões Portuárias, Marinhas e Industriais Agressivas

Regiões costeiras para embarque ou recebimento de material estão constantemente sujeitos a névoa salina e umidade, criando um dos piores ambientes corrosivos. Fábricas e unidades de processamento localizadas em regiões com alta concentração de poluentes também propiciam condições altamente agressivas.

Conheça nossas soluções

Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG consolida estratégia como importante player no segmento de mineração

WEG consolida estratégia como importante player no segmento de mineração

Empresa tem realizado projetos nos principais países do segmento, como Canadá, Chile, África do Sul e Austrália

WEG anuncia aquisição estratégica no segmento de revestimentos industriais nos EUA

WEG anuncia aquisição estratégica no segmento de revestimentos industriais nos EUA

Nova fábrica vai fortalecer a presença da Companhia no mercado de soluções de revestimento para ambientes severos, como o setor de óleo e gás e tratamento de águas

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

A linha W51 HD Mining foi adaptada para operar em uma das maiores minas de cobre da América Latina.

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

WEGscan e WEG Motion Fleet Management (MFM) fazem o monitoramento contínuo dos ativos da empresa Nexa

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

WEG fornece tintas especiais para frota pesqueira no Peru

WEG fornece tintas especiais para frota pesqueira no Peru

A empresa forneceu tintas epóxi, poliuretanas e anti-incrustantes para os cascos de embarcações nacionais e internacionais, garantindo maior resistência e durabilidade

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

As soluções proporcionarão a infraestrutura necessária para a operação eficiente do Projeto Tocantinzinho da Brazauro Recursos Minerais

WEG entrega solução inovadora para estanqueidade de heliponto

WEG entrega solução inovadora para estanqueidade de heliponto

Tecnologia desenvolvida pela WEG aumenta a vida útil e reduz o tempo de manutenção dos ativos em plataformas de petróleo

WEG fornece solução customizada para britadores de alta pressão em mineradora

WEG fornece solução customizada para britadores de alta pressão em mineradora

O projeto dos mancais foi cuidadosamente desenvolvido para suportar os altos esforços axiais de até 33,2 kN

WEG Mexico obtains the quality certificate from the global organization QUALICOAT

WEG Mexico obtains the quality certificate from the global organization QUALICOAT

This gives buyers the assurance that they will receive a high-quality product that offers long-term value and consistent quality.

WEG entrega eficiência operacional em mina de ouro canadense

WEG entrega eficiência operacional em mina de ouro canadense

Os compensadores síncronos da WEG melhoram a estabilidade e disponibilidade nas redes elétricas

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

Acordo fortalecerá as ofertas de produtos no mercado global

WEG anuncia investimentos em nova fábrica de tintas industriais no México

WEG anuncia investimentos em nova fábrica de tintas industriais no México

Aporte de R$ 100 milhões contempla a construção de uma nova unidade de tintas líquidas industriais no México

WEG desenvolve revestimento inovador para uso em offshore

WEG desenvolve revestimento inovador para uso em offshore

Tecnologia desenvolvida pela WEG aumenta a vida útil e reduz tempo de manutenção dos ativos em plataformas de petróleo

WEG anuncia investimentos para expansão de capacidade de produção de tintas industriais no Brasil

WEG anuncia investimentos para expansão de capacidade de produção de tintas industriais no Brasil

Aporte de R$70 milhões contempla a construção de uma nova unidade de tintas líquidas industriais e um centro de distribuição e logística em Guaramirim /SC

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Eficiência Energética
  • Energia