Food & Beverage

Transmission & Distribution

Vertical production process aligned with the application of high quality raw materials and project customization differentiate WEG Transmission and Distribution solutions for the Food and Beverage industry. By offering complete solutions, WEG provides the entire electrical package, including the construction of internal distribution networks, transmission lines and connection to local utilities, with technical support.

Conventional Substations

WEG Substation area has know-how and extensive experience designing and building medium and high-voltage electrical systems. The company offers solutions for turnkey conventional substations, from the basic design to the detailed engineering design, including electrical studies, product and material supply and dedicated services, which include commissioning and after-sales support, coordinating and integrating all project players.

Skid Solution

The Transportable Solution (SKID) is the result of WEG know-how in the manufacture of mobile solutions aligned with market needs, increasingly demanding for safety and reliability for short period or permanent applications, which optimize deployment time and reduce facilities construction costs.

Disconnectors

WEG offers competitive solutions for different needs in order to meet several technical requirements in 15 kV to 550 kV disconnectors. An economical and highly customized solution suitable for every substation layout, even within a limited space..

Power Transformers

Available in voltage classes up to 550 kV, they are designed to guarantee high performance in all applications.

The vertical manufacturing processes (production of the electrical insulating varnish, electric wires, tanks, insulating kits, coatings, etc.) is a remarkable characteristic and advantage of WEG, allowing broad quality control of the different production steps, as well as flexibility in lead times..

Oil Transformers and Dry Transformers

Offered with power range up to 20,000 kVA and voltage class up to 36.5 kV. With assured quality, WEG is among the main manufacturers of this line for the preference of consumer market. Developed by an engineering team specifically dedicated to this range of transformers due to the special features and requirements for each application, these products offer optimized dimensions for space saving installation.

Conozca más sobre las novedades de WEG para Alimentos y Bebidas