Back to My Account
To help you create and maintain a clean, safe and compliant environment, the WEG Coatings Division provides a variety of solutions in liquid and powder coatings.
You can choose from a diversity of durable high-performance coatings for floor, tanks, pipes, machinery and equipment that minimize downtime, maintenance costs and meet food processing standards.
The floor of a food processing facility is typically exposed to all sorts of food by-products, including fats, oils, blood, sugar solutions, and natural food acids. Some of these substances can cause serious damage to the floor due to their corrosive impact.
In addition, the urethane floor paint has highly effective antimicrobial properties, so bacteria and fungi do not proliferate on the floor. With self-leveling properties, the urethane paint is matte and also an extremely hygienic material, resulting in easy and fast cleaning, as it does not have porosities that absorb any type of dirt.
The cold rooms environments, walk-in freezers are different from any other environments. Regular exposure to thermal cycles during cleaning and sanitation procedures and severe condensation are some of the specific challenges these environments face requiring high performance paints. This type of application can cure at temperatures as low as -5 °C, facilitating the application, as the equipment do not need to be turned off. In addition, they offer excellent resistance to impact and chemicals. The cold room floor is typical for supermarkets, hospitals, food, baverage, dairy and pharmaceutical industries.
Resistant to below zero temperatures
Resistant to periodic cycles of frosting and defrosting
Resistência à impacto
Resistência ao transporte a manuseio
A pintura tem como objetivo principal proteger o aço e tanques de concreto contra o intemperismo e paredes dos tanques contra a corrosão.
WEG desenvolve tecnologias para o exterior pintura de tanques capaz de suportar temperaturas de até 220ºC (428ºF) e aplicação em superfícies quentes até 85ºC (185ºF) sem desligamento completo. Da mesma forma que pintura interna fornece anticorrosivo adequado proteção com pinturas atóxicas, há um barreira extra contra a proliferação de bactérias e microrganismos que podem ser prejudiciais para a comida.
Quando o equipamento é pintado com tintas de alto desempenho, problemas são evitados, garantindo a produtividade e lucratividade, reduzindo despesas de reparo no revestimento e paralisação da produção não programada.
A WEG aplica diferentes tecnologias para atender as normas técnicas para tintas em pó e líquidas a serem utilizadas em contato com água potável e bebida alcoólica.
Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.
Download