2. Digital Solutions - Motion Fleet Management

WEG Motion Fleet Management

Condition monitoring to your fleet

Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.

With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.

Access the brochure and learn more

Learn more about our products

WEG Motor Scan - Gateway
WEG Motor Scan - Sensor

The Importance of Online Asset Monitoring

One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).

The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.

Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

Main Features of WMFM Solution

  • Asset tree for organizing hierarchy (customer account, units, plants, assets) and measurement points;
  • Registration of equipment by type, with construction;
  • characteristics to determine failure frequencies and criticality
  • Bearing database for diagnostic support;
  • Visualization of assets on geographic maps, in an asset tree and multi-level navigation;
  • On-demand and periodic reports on equipment, assets and plant operation;
  • WEGsense®: technology to detect incipient mechanical failures;
  • WEGsync®: technology for multi-sensor synchronous measurement for structural vibration analysis;
  • Customization of tolerances for temperature, global multipoint vibration and spectral band to generate alerts and notifications;
  • Daily notifications of assets in alert and/or critical state (via e-mail);
  • Backup of parameters of AC drives, soft-starters and intelligent relays;
  • Module for analyzing vibration signals, in spectral mode and in the time domain, to perform diagnostics;
  • Maintenance module with CMMS (computerized maintenance management system) functionalities for creating and managing management of maintenance orders, execution resources and planning;
  • WEGscan application for sensor activation, instantaneous measurements and ODS (Operating Deflection Shape) analysis;
  • WEG Digital Notify application integrated with the Maintenance Module to speed up the flow of information to the team;
  • Specialist modules with Analytics and Artificial Intelligence for autonomous fault diagnosis;
  • Exchange modules for integration (via REST API) of data with other platforms and solutions.

 

 

 Advantages and Benefits of the WMFM Solution

  • Monitoring of various types of equipment, assets and plants in a single environment;
  • Ecosystem in constant development, both hardware and software;
  • Solution integrated with WEGscans, dedicated and robust hardware for the acquisition of application data;
  • Data processing at the edge and in the cloud, enabling advanced diagnostics;
  • Ready-to-use solution, suitable for a wide variety of equipment and assets, just register the WEGscan in the application and use it;
  • Enables maintenance management based on the operational condition of the assets;
  • Flexible solution available to service providers;
  • Technology to enable the reduction of the plant's operational cost (TCO, Total Cost of Ownership);
  • Multilanguage solution and available globally.

Structure

WEG Motion Fleet Management is a modular solution, with a flexible, layer-based structure that adapts to customers' needs. Assets.

Assets

WEG Motion Fleet Management allows on-line monitoring of low and medium voltage motors and drives, as well as gearboxes, gearmotors, compressors, pumps and fans/exhausters.

Scan

WEG Scans and Gateways are hardware responsible for data collection and connectivity of assets to the WEG cloud server, which hosts the WEG Motion Fleet Management application. To monitor the motors, the WEG Motor Scan and Gateway Cassia X1000 is applied, the data upload can be via gateway or smartphone. As for the low or medium voltage drives, the data upload is performed by the WEG Drive Scan.

 

Management Layer

The Management layer of the WEG Motion Fleet Management application receives data from the WEG Scans and allows the exploration of the functionalities present in the solution. Remember that the solution is constantly improving and new features will be frequently incorporated into the solution. Additionally, users can complement their experience with the Specialist and Exchange modules. They can access the system from anywhere via the Internet whenever a subscription plan is available, which is annual.

Os usuários poderão visualizar informações relacionadas aos ativos monitorados, tais como:

  • Informação da condição operacional do ativo (normal, alerta ou crítico);
  • Parâmetros de operação como por exemplo:
    • Rotação;
    • Temperatura;
    • Vibração;
    • Potência;
    • Consumo;
    • Corrente;
    • Tensão;
  • Histórico de operação;
  • Falhas/Eventos e intervenções;
  • Alertas e notificações configuráveis.

Diagnósticos & Integração

Com assinaturas ativas da camada Management do WEG Mot ion  Fleet Management, os usuários poderão complementar suas experiências com a assinatura de módulos específicos como o WEG Specialist e WEG Exchange.

 

 

Módulo Specialist

O módulo Specialist aplica algoritmos especialmente desenvolvidos pela WEG para análise avançada de dados, por meio de Machine Learning e Inteligência Artificial. Estes algoritmos são aplicados aos dados coletados pelos WEG Scans e assim gerar informação útil, algo essencial para uma gestão de frota eficiente. Como é o caso do WEG Motor Specialist, que possui um submódulo para diagnóstico de falha mecânica e outro para avaliação do consumo enérgico do motor. Ambas funcionalidades foram desenvolvidas pelo time de especialistas WEG e foram validadas nos laboratórios da empresa.

Esses algoritmos de análise avançada observam e aprendem os padrões e os desvios de funcionamento do motor elétrico monitorado, gerando indicadores de falhas por desbalanceamento, desalinhamento, rolamento (falha avançada) e vibração externa. Este tipo de informação é muito útil para equipe de operação e manutenção, pois auxilia na tomada de decisão, acelera o processo de reparo e minimiza as paradas não programadas. Para usufruir da camada Specialist, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada WEG Mot ion  Fleet Management ativa. Ambas assinaturas são anuais e por ativo.

Módulo Exchange

O módulo Exchange permite ao cliente integrar as informações coletadas e presentes no WEG Mot ion  Fleet Management em seu próprio sistema de gestão e/ou plataformas. Por meio de requisições de dados periódicas e automáticas do tipo Web Service REST, os dados do WEG Mot ion  Fleet Management são enviados ao sistema do cliente ou de terceiros. Para usufruir da camada Exchange, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada Management ativa. As assinaturas Exchange são anuais e por pacote de dados.

 

 

WEG Drive Scan

Desenvolvida para conectar inversores de baixa tensão ao WEG Motion Fleet Management, a linha WEG Drive Scan coleta e transmite periodicamente dados importantes dos inversores, possibilitando que o acompanhamento seja feito a qualquer momento e de qualquer parte do mundo.

Acesse o catálogo e saiba mais.

SAIBA MAIS

WEG Motor Scan® + Specialist

O WEG Motor Scan® é a solução de monitoramento para controle total da planta fabril, garantindo, via análise preditiva, o nível de excelência na performance dos motores elétricos e outros equipamentos. Com ele, os dados são extraídos e enviados para a nuvem, permitindo ações preventivas e evitando riscos de parada na produção. A indústria nunca mais será a mesma!.

Acesse o catálogo e saiba mais.

SAIBA MAIS

Está com dúvidas?

Confira as perguntas mais frequentes.

Ao instalar um WEG Motor Scan, posso substituir uma análise de vibração nos motores da minha fábrica, tal como identificar anomalias em mancais?

O objetivo do WEG Motor Scan é o monitoramento periódico e a geração de histórico de funcionamento do motor. O WEG Motor Scan® coleta dados como temperatura, vibração nos três eixos, tempo de operação, rotação e outras informações relevantes do motor. Esses dados podem ser disponibilizados automaticamente na solução WEG Motion Fleet Management por meio do Gateway ou App. A análise avançada desses dados é realizada pelo módulo WEG Motor Specialist, que aplica algoritmos de Inteligência Artificial e Machine Learning. Esses algoritmos de análise avançada observam e aprendem os padrões e os desvios de funcionamento do motor elétrico monitorado, gerando indicadores de falhas por desbalanceamento, desalinhamento, rolamento (falha avançada) e vibração externa. Adicionalmente, é possível inferir a carga e o consumo de energia elétrica do motor. Esse processo de aprendizado e diagnóstico é realizado sem interferência humana, maximizando a entrega de valor às equipes de manutenção e operação da frota de acionamento. Para mais detalhes acesse: https://static.weg.net/medias/downloadcenter/h2b/haa/WEG-motor-scan-specialist-50096368-pt.pdf. A equipe WEG trabalha continuamente no aperfeiçoamento de ferramentas de diagnóstico e novas funcionalidades são lançadas constantemente. Mantenha-se informado!

Quais versões de Android ou iOS são requeridas para operar o aplicativo WEG Motor Scan?

O aplicativo WEG Motor Scan requer versão Android 5.0 ou superior ou iOS 9.0 ou superior

O que é o WEG Motor Fleet Management?
O WEG Motor Fleet Management (WMFM) é um software baseado em “cloud computing” desenvolvido pela WEG e dedicado para o monitoramento de ativos que movimentam máquinas e equipamentos (motores e inversores de BT e MT e Redutores de velocidade) como também bombas, compressores e ventiladores. Com ele, os clientes poderão visualizar os ativos de suas plantas e gerenciar estes recursos da melhor forma.
Quais as principais funções e recursos do software?

O Motion Fleet Management (MFM) é um software multi-idiomas que possibilita através de seus recursos, valiosos insights de manutenção e gestão de sua frota de equipamentos. Dentre seus recursos, estão:

  • Monitoramento de diferentes tipos de ativos em um único ambiente;
  • Personalização de layouts para navegação em vários níveis (Geolocalização/Site/Planta/Device);
  • Definição de ativos Favoritos para fácil acompanhamento de seu Status;
  • Dashboards com indicadores, gráficos e histórico dos dados medidos;
  • Telas para gestão de usuários e de subscrições;
  • Módulos Specialist com Analytics e Inteligência Artificial;
  • Módulos Exchange para integração com outras Plataformas via APIs;
  • Notificações diárias dos ativos em estado de alerta e/ou crítico (via e-mail);
  • Customização de tolerâncias para geração de alertas;
O que são os dispositivos WEG SCAN?

O WEG SCAN é o dispositivo inteligente que captura dados dos ativos (motores, inversores, redutores, bombas, etc.) e retransmite esta informação ao software Motion Fleet Management (MFM).

Para cada tipo de ativo, pelo menos um determinado WEG Scan é necessário. Os WEG Scan são:

  • WEG Motor Scan: realiza as medições de motores, redutores, bombas, compressores e outros dispositivos mecânicos correlacionados ao motor;
  • WEG Drive Scan: realiza as medições referentes aos inversores WEG de baixa tensão;
  • WEG Drive Scan MV: realiza as medições referentes aos inversores WEG de média tensão;
  • WEG Motor Scan LM: realiza medições em motores de média tensão (Large Machine).
  • 1
  • ...
  • 5
  • 6
  • 7
  • ...
  • 12

Saiba mais sobre as novidades da WEG sobre a Indústria 4.0

WEG e Nova SMAR assinam Memorando de Entendimento para acelerar o desenvolvimento de tecnologias abertas para sistemas de automação de processos industriais

WEG e Nova SMAR assinam Memorando de Entendimento para acelerar o desenvolvimento de tecnologias abertas para sistemas de automação de processos industriais

Parceria busca desenvolver componentes interoperáveis, software portátil e hardware intercambiável para proporcionar economia e mais liberdade de escolha à indústria

WEG avança no mercado de controladores programáveis e lança o PLC410

WEG avança no mercado de controladores programáveis e lança o PLC410

Lançamento marca evolução tecnológica desde o lançamento do PLC500

WEG Portugal fornece 28 motores para projeto de inovação e renovação da DS SMITH

WEG Portugal fornece 28 motores para projeto de inovação e renovação da DS SMITH

Os motores foram produzidos na fábrica da WEG em Portugal

WEG adquire totalidade das ações da BirminD

WEG adquire totalidade das ações da BirminD

Aquisição faz parte da estratégia da Companhia de crescimento dos negócios digitais para soluções de otimização industrial

WEG expõe soluções voltadas para a Indústria 4.0 durante a FIEE

WEG expõe soluções voltadas para a Indústria 4.0 durante a FIEE

Evento acontece de 18 a 21 de julho em São Paulo/SP

WEG amplia plataforma de controladores PLC500 e lança modelos com foco em Motion Control e Edge Computing

WEG amplia plataforma de controladores PLC500 e lança modelos com foco em Motion Control e Edge Computing

Esse controlador possui um poderoso sistema de processamento e é capaz de operar até 32 eixos, reais e virtuais, simples ou interpolados

WEG lança robô móvel autônomo para otimizar operações de manufatura e intralogística na indústria

WEG lança robô móvel autônomo para otimizar operações de manufatura e intralogística na indústria

Novo produto compõe escopo de soluções WEG voltadas para a indústria 4.0

WEG amplia parceria com Indumak e inicia o fornecimento da plataforma PLC500

WEG amplia parceria com Indumak e inicia o fornecimento da plataforma PLC500

O PLC500 é responsável por toda lógica de funcionamento das máquinas enfardadeiras e empacotadoras da Indumak

Uma das maiores indústrias químicas do mundo, com mais de 100 anos de experiência, adota soluções digitais da WEG para uma gestão mais inteligente de suas fábricas

Uma das maiores indústrias químicas do mundo, com mais de 100 anos de experiência, adota soluções digitais da WEG para uma gestão mais inteligente de suas fábricas

O cliente selecionou a solução WEG Motion Fleet Management para gestão inteligente e monitoramento on-line dos ativos industriais críticos

WEG apoia Laboratório da USP que integra a International Association of Learning Factories

WEG apoia Laboratório da USP que integra a International Association of Learning Factories

Parceria permitirá o intercâmbio internacional de grupos de trabalho, de melhores práticas de ensino e de desenvolvimento de novas tecnologias para a digitalização da manufatura

WEG fornece motores Vertical High Thrust para multinacional norte-americana

WEG fornece motores Vertical High Thrust para multinacional norte-americana

51 motores da nova linha são utilizados em bombas na nova planta de aço nos Estados Unidos

WEG lança novo Inversor de Frequência CFW900

WEG lança novo Inversor de Frequência CFW900

O Inversor de Frequência CFW900 é o que existe de mais inovador em acionamento e controle de motores em máquinas e processos industriais.

Ferramenta em nuvem para análise de múltiplos espectros de vibração agiliza o processo de diagnóstico e troubleshooting

Ferramenta em nuvem para análise de múltiplos espectros de vibração agiliza o processo de diagnóstico e troubleshooting

O WEG Motion Fleet Management recebe mais um reforço, agora seus usuários contam com uma nova ferramenta para visualização e análise avançada dos espectros de vibração (FFTs) coletados pelos sensores WEG para indústria 4.0.

WEG completa testes práticos de conectividade à rede 5G

WEG completa testes práticos de conectividade à rede 5G

Iniciativa integra projeto-piloto realizado em parceria com a ABDI. Resultados irão subsidiar a Anatel nas decisões de regulamentação de redes privadas de 5G para uso industrial no Brasil.

Confiabilidade do WEG Motor Scan® no diagnóstico automático de desbalanceamento e desalinhamento de motores elétricos

Confiabilidade do WEG Motor Scan® no diagnóstico automático de desbalanceamento e desalinhamento de motores elétricos

Módulo WEG Motor Specialist traz mais acuracidade para a solução

Uma nova forma de combinar pessoas, empresas, tecnologia e eficiência

Acesse à nossa sandbox gratuitamente e veja como a transformação digital está impactando os mercados industriais e revolucionando a forma de produzir.

SAIBA MAIS

Gostou das soluções WEG Digital Solutions e quer saber mais?
Escolha uma das opções abaixo:

Esteja um passo à frente dos concorrentes

Assine a Newsletter

Solicite uma demonstração sem compromisso

Fale com um especialista
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Austrália
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Saneamento