• Início
  • Molienda y Beneficiación
  • Manejo de Materiales
  • Abastecimiento de Agua
  • Suministro de Energía
  • Viradores de Vagones
  • Pinturas
  • Servicios
  1. Page d'accueil
  2. Minière - Services

Servicios

Proteger su inversión significa más que cuidar la planta. También significa mantener su equipo en excelentes condiciones para maximizar su vida útil. Es por eso que usted puede contar con WEG que está atenta a las necesidades del cliente con equipos, servicios y soporte integral.

Conozca más acerca de nuestras soluciones

Read File
Read File
Read File

Learn more about WEG news in Mining.

WEG provides maintenance and repair service on a 54-ton gearbox

WEG provides maintenance and repair service on a 54-ton gearbox

The equipment is installed in a Quadropol Grinding Mill for cement production.

WEG develops a custom motor project for Vale's copper flotation tanks

WEG develops a custom motor project for Vale's copper flotation tanks

The W51 HD Mining line was adapted to operate in one of the largest copper mines in Latin America.

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEGscan and WEG Motion Fleet Management (MFM) Provide Continuous Asset Monitoring for Nexa

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG solutions for one of the largest gold mining projects in Brazil

WEG solutions for one of the largest gold mining projects in Brazil

The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project

WEG Completes Overhaul and Recovery Service for Gearbox in Cement and Mining Industry

WEG Completes Overhaul and Recovery Service for Gearbox in Cement and Mining Industry

The gearbox, weighing over 60 tons, is responsible for driving the main mill at Cimento Tupi and needs to operate without interruptions

WEG provides customized solutions for high-pressure crushers at a mining company

WEG provides customized solutions for high-pressure crushers at a mining company

The design of the bearings has been carefully developed to withstand the high axial thrust of up to 33.2 kN

WEG delivers operational efficiency at a Canadian gold mine

WEG delivers operational efficiency at a Canadian gold mine

WEG's synchronous condensers improve stability and availability in electrical grids

WEG completes record-breaking repair of a 35 MW steam turbine

WEG completes record-breaking repair of a 35 MW steam turbine

After service conclusion, steam turbine reaches maximum operation

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

An important feature of this supply is to address full interchangeability with existing motors

WEG motors drive ball mills with FLSmidth's proprietary technology in one of the largest mining plants in Brazil

WEG motors drive ball mills with FLSmidth's proprietary technology in one of the largest mining plants in Brazil

FLSmidth selected water-cooled motors with automatic brush lifting system for plant expansion

WEG motors equip Multinational Cement Industry in Colombia

WEG motors equip Multinational Cement Industry in Colombia

Solution with Master line motor will increase efficiency and reduce downtime for maintenance

WEG HVService team has successfully commissioned MV drives for a FPSO in the Gulf of Mexico

WEG HVService team has successfully commissioned MV drives for a FPSO in the Gulf of Mexico

This supply included two WEG MVW3000 Medium Voltage Variable frequency Drives (6900V, 110А) and two MV Induction Motors MGF 450 (6900V 850kW)

WEG motors provide reliability in the operation of a mining plant in Chile

WEG motors provide reliability in the operation of a mining plant in Chile

The company consolidates its expertise in providing solutions for the segment in the country

WEG carries out medium voltage motor commissioning in Algeria

WEG carries out medium voltage motor commissioning in Algeria

The intervention was carried out in less than 24 hours, ensuring full motor operation

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Téléphone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Courriel: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net