Volver a Mi cuenta
Vertical production process aligned with the application of high quality raw materials and project customization differentiate WEG Transmission and Distribution solutions for the Food and Beverage industry. By offering complete solutions, WEG provides the entire electrical package, including the construction of internal distribution networks, transmission lines and connection to local utilities, with technical support.
WEG Substation area has know-how and extensive experience designing and building medium and high-voltage electrical systems. The company offers solutions for turnkey conventional substations, from the basic design to the detailed engineering design, including electrical studies, product and material supply and dedicated services, which include commissioning and after-sales support, coordinating and integrating all project players.
The Transportable Solution (SKID) is the result of WEG know-how in the manufacture of mobile solutions aligned with market needs, increasingly demanding for safety and reliability for short period or permanent applications, which optimize deployment time and reduce facilities construction costs.
WEG offers competitive solutions for different needs in order to meet several technical requirements in 15 kV to 550 kV disconnectors. An economical and highly customized solution suitable for every substation layout, even within a limited space..
Available in voltage classes up to 550 kV, they are designed to guarantee high performance in all applications.
The vertical manufacturing processes (production of the electrical insulating varnish, electric wires, tanks, insulating kits, coatings, etc.) is a remarkable characteristic and advantage of WEG, allowing broad quality control of the different production steps, as well as flexibility in lead times..
Transformadores a óleo e a seco com potência de até 20.000 kVA e classe de tensão de até 36,5 kV. Com a qualidade assegurada, a WEG está entre os principais fabricantes dessa linha, garantindo a preferência do mercado consumidor.
Desenvolvidos por uma equipe de engenharia especificamente dedicada a esta linha de transformadores devido às particularidades e requisitos para atender a cada aplicação, esses produtos possuem dimensões otimizadas com o objetivo de proporcionar economia de espaço na instalação.
Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.
Download