Retornar para Minha Conta
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
  • Soluções
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
  • Notícias
  • Trabalhe Conosco
  • ‍
  • ‍
  • Login
  • Português do Brasil
    • English
    • Français
    • Português de Portugal
    • Español
  • Início
  • Soluciones
  • Calcule su ahorro de energía
  1. Página inicial
  2. Eficiencia Energética - Soluciones - Compresor de Aire

Compresor de Aire

Uniformidad de temperatura y ahorro de energía

Um equipamento muito utilizado por diversas indústrias, o compressor de ar é altamente beneficiado por projetos de eficiência energética. A solução WEG, para este equipamento, constitui-se na aplicação do conjunto de alta eficiência: motor da linha W22 IR3 Premium ou W22 Super Premium acionado pelo inversor de frequência CFW11, podendo apresentar diminuição de até 30% no consumo de energia elétrica, além de uniformidade de pressão na rede e redução do desgaste mecânico.

Benefícios reais da aplicação

  • Economia de até 30% de energia elétrica
  • Uniformidade da pressão na rede de ar comprimido
  • Menor desgaste mecânico

Conheça nossas soluções

Ver arquivo

Learn more about WEG news on Energy Efficiency

Energy efficiency highlighted at Mining workshop

Energy efficiency highlighted at Mining workshop

Organized by Minérios & Minerales magazine, the event brought together suppliers to mining companies to discuss cost-saving opportunities...

WEG Solution Reduces Energy Usage at Embraco Factory

Installation of high efficiency electric motors and system automation resulted in savings of 47% in electricity consumption at Embraco’s ...

WEG solutions reduces water and power consumption for industry

A new solution for Cooling Towers can reduce power consumption from 40% up to 80% plus save around 427 thousand liters of water a year.

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Eight 4.3MW fan motors from WEG drive emission reducing SCR plant at Ratcliffe-on-Soar power station

To comply with the government's Large Combustion Plant Directive (LCPD) regulations, E.ON has guaranteed the future viability of its Ratc...

WEG W22 high efficiency motors chosen for driving pumps & blowers in new prestigious €21.5M water treatment plant

WEG W22 high efficiency motors are providing energy saving operation on 100 pumps and blowers – some up to 160kW - in a major new waste w...

WEG launches new energy efficient W22X flameproof motors

WEG serves the global Oil and Gas industry and other hazardous area markets with the widest range of energy saving motors.

Power and high efficiency for large machines

Meeting the ever increasing global demand for materials and energy requires a two-part strategy, comprising the opening of new mines, and...

WQuattro efficiency attested in Belgium

Line of ecologically correct motors is certified in Belgian university

Power supply enhances operation and reduces maintenance at Usina Miriri

WEG supplies cubicles, control and automation panels, a generator, transformers, MCCs, frequency inverters and high efficiency three-phas...

WEG Automated exhaust system allows reduction of CO2 emissions

Automated exhaustion system uses WEG solution to produce 50% energy savings and reduce CO2 emissions by 23 tons

Largest and oldest sugar mill in Ecuador doubles production while reducing energy consumption

Responsible for 33% of the sugar produced in the country, Ingenio Valdez will from now operate with a completely automatized extraction p...

The largest and most efficient Medium Voltage Variable Frequency Drive

The largest medium voltage variable frequency drive ever manufactured by WEG is on its way to the US. The equipment, 8000HP rated power, ...

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG S.A.
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
  • Gearboxes and Geared Motors
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
Central de Downloads
  • Biblioteca CAD - Motores Elétricos
  • Biblioteca CAD - Automação

Necessita de outros materiais? Acesse nossa central de downloads abaixo.

 

Cookie Preferences

 

Aviso de Privacidade | Declaração de Uso de Cookies | Termos e Condições de Uso | RSS | © 2025 WEG. Todos os direitos reservados.