• Calculez vos économies d’énergie
  1. Page d'accueil
  2. Efficacité Énergétique - Solutions - Tour de Refroidissement

Cooling Tower

Electric energy and water savings

Cooling towers are commonly used in the industry to supply cooled water for different industrial processes. The variation in their operating conditions enables the system automation, quite accessible to any application and with great reduction of operating costs.

The solution consists of a high-efficiency set: W22 IE3 Premium or W22 IE4 Super Premium motor and CFW701 HVAC variable speed drive, which, when properly sized, provide a reduction of up to 80% of electric energy consumption and average savings of 22% in water per year. The solution also offers an exclusive WEG software which replaces temperature controllers and PLCs, with direct control by means of the variable speed drive.

The solution automatizes the system, varying the speed of the tower fans according to the process requirements and ambient temperature. Variable production or seasonability of local ambient temperature demand different cooling capacities automatically adjusted by the solution.

Furthermore, the speed variation control may reduce water evaporation and consequently cut down water consumption.

Benefits

  • Electric energy savings of up to 80%.
  • Easy implantation.
  • Applicable to any cooling tower model that uses fans.
  • 22% of average water savings a year.

Watch our videos

Follow us on YouTube

Know our Solutions

Read File

Découvrez les nouveautés WEG en matière d'efficacité énergétique

Hübner ensures more energy efficiency with WEG

Hübner ensures more energy efficiency with WEG

WEG equipment was installed on the Cooling Tower

Energy Efficiency Projects at Karsten Manufacturing Plant

Energy Efficiency Projects at Karsten Manufacturing Plant

Textile company in Brazil increases performance with WEG equipment

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

The company, one of the largest producers of Iberian pork products in Extremadura (Spain), have an estimated annual savings in cold production energy costs around EUR 27,000.

Mass savings of energy and water consumption at Embraco

Mass savings of energy and water consumption at Embraco

WEG energy efficient solution reduces Embraco´s energy consumption in fans by 56%, pumps by 39%, and cooling tower water by 11%.

WEG awarded again for supplying products to infrastructure construction projects

WEG awarded again for supplying products to infrastructure construction projects

For the third consecutive year the company is among the winners of the SMACNA Highlights of the Year Award.

WEG solutions reduces water and power consumption for industry

A new solution for Cooling Towers can reduce power consumption from 40% up to 80% plus save around 427 thousand liters of water a year.

WEG fournit des moteurs à haut rendement pour un projet d'énergie renouvelable en France

WEG fournit des moteurs à haut rendement pour un projet d'énergie renouvelable en France

L'utilisation des moteurs WEG apportera des améliorations énergétiques significatives au projet.

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

319 units of IE4 motors supplied to Sakambari Agro and Praakritik Flour Mills for Greenfield Projects in Siliguri

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Renowned for its energy efficiency and reliability, the dry-type transformer is the ideal choice for infrastructure applications

WEG Transformer to Strengthen Electricity Distribution in New York

WEG Transformer to Strengthen Electricity Distribution in New York

The installation of the new transformer will provide an advanced technological solution to meet the growing demand of the electrical sector in the region.

WEG at the 20th edition of EMAF with innovative solutions

WEG at the 20th edition of EMAF with innovative solutions

Cutting-edge technology and energy efficiency take center stage at WEG’s stand

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG modernise un mélangeur de PVC en France pour optimiser son efficacité énergétique

WEG modernise un mélangeur de PVC en France pour optimiser son efficacité énergétique

Cette solution jouera un rôle clé dans l’optimisation de l’efficacité énergétique et la réduction des coûts de maintenance

The power of the WG50, now engineered for cooling towers

The power of the WG50, now engineered for cooling towers

A robust, efficient and reliable solution that delivers peak performance, ideal for demanding industrial cooling applications

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Company’s involvement in this initiative reinforces its leadership in high-efficiency motor solutions

WEG S.A