Back to My Account
Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.
Know moreUsed in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.
SAIBA MAISWater cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.
Know moreAir filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.
Know moreA aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.
SAIBA MAISOne of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.
Know moreMachine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.
Know moreHydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.
Know moreUtilisé dans le contrôle de la taille des grains dans les industries minières et de la céramique. La solution WEG peut réduire la consommation jusqu'à 35% sans compter l'amélioration de la productivité, la souplesse opérationnelle et la réduction de l'usure mécanique de l'équipement.
Know moreMachines qui bénéficient en priorité des projets d'efficacité énergétique. Les économies d'énergie peuvent atteindre 30% avec une pression uniforme dans la canalisation et une diminution de l'usure mécanique.
Know moreMachine qui consomme beaucoup d'énergie et est utilisée au sein des usines de conditionnement de la viande, des supermarchés, des centres commerciaux et des entreprises qui utilisent une chambre froide. Lorsque la solution WEG est mise en oeuvre la diminution de la consommation d'énergie électrique peut atteindre 30 %. Parmi les autres avantages, citons l'uniformité de la température dans la chambre froide, un confort thermique accru et une usure mécanique réduite.
Know moreVocê sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?
Know more