• Resources & Tools
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
  2. Soluções Digitais - Motion Fleet Management

WEG Motion Fleet Management

Condition monitoring to your fleet

Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.

With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.

Access the brochure and learn more

Learn more about our products

WEG Motor Scan - Gateway
WEG Motor Scan - Sensor

The Importance of Online Asset Monitoring

One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).

The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.

Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

Main Features of WMFM Solution

  • Asset tree for organizing hierarchy (customer account, units, plants, assets) and measurement points;
  • Registration of equipment by type, with construction;
  • characteristics to determine failure frequencies and criticality
  • Bearing database for diagnostic support;
  • Visualization of assets on geographic maps, in an asset tree and multi-level navigation;
  • On-demand and periodic reports on equipment, assets and plant operation;
  • WEGsense®: technology to detect incipient mechanical failures;
  • WEGsync®: technology for multi-sensor synchronous measurement for structural vibration analysis;
  • Customization of tolerances for temperature, global multipoint vibration and spectral band to generate alerts and notifications;
  • Daily notifications of assets in alert and/or critical state (via e-mail);
  • Backup of parameters of AC drives, soft-starters and intelligent relays;
  • Module for analyzing vibration signals, in spectral mode and in the time domain, to perform diagnostics;
  • Maintenance module with CMMS (computerized maintenance management system) functionalities for creating and managing management of maintenance orders, execution resources and planning;
  • WEGscan application for sensor activation, instantaneous measurements and ODS (Operating Deflection Shape) analysis;
  • WEG Digital Notify application integrated with the Maintenance Module to speed up the flow of information to the team;
  • Specialist modules with Analytics and Artificial Intelligence for autonomous fault diagnosis;
  • Exchange modules for integration (via REST API) of data with other platforms and solutions.

 

 

 Advantages and Benefits of the WMFM Solution

  • Monitoring of various types of equipment, assets and plants in a single environment;
  • Ecosystem in constant development, both hardware and software;
  • Solution integrated with WEGscans, dedicated and robust hardware for the acquisition of application data;
  • Data processing at the edge and in the cloud, enabling advanced diagnostics;
  • Ready-to-use solution, suitable for a wide variety of equipment and assets, just register the WEGscan in the application and use it;
  • Enables maintenance management based on the operational condition of the assets;
  • Flexible solution available to service providers;
  • Technology to enable the reduction of the plant's operational cost (TCO, Total Cost of Ownership);
  • Multilanguage solution and available globally.

Structure

WEG Motion Fleet Management is a modular solution, with a flexible, layer-based structure that adapts to customers' needs. Assets.

Assets

WEG Motion Fleet Management allows on-line monitoring of low and medium voltage motors and drives, as well as gearboxes, gearmotors, compressors, pumps and fans/exhausters.

Scan

WEG Scans and Gateways are hardware responsible for data collection and connectivity of assets to the WEG cloud server, which hosts the WEG Motion Fleet Management application. To monitor the motors, the WEG Motor Scan and Gateway Cassia X1000 is applied, the data upload can be via gateway or smartphone. As for the low or medium voltage drives, the data upload is performed by the WEG Drive Scan.

 

Management Layer

The Management layer of the WEG Motion Fleet Management application receives data from the WEG Scans and allows the exploration of the functionalities present in the solution. Remember that the solution is constantly improving and new features will be frequently incorporated into the solution. Additionally, users can complement their experience with the Specialist and Exchange modules. They can access the system from anywhere via the Internet whenever a subscription plan is available, which is annual.

Users can view information related to the monitored assets, such as:

  • Asset operational condition information (normal, alert or critical);
  • Operating parameters such as:
    • Rotation;
    • Temperature;
    • Vibration;
    • Power;
    • Consumption;
    • Current;
    • Voltage;
  • Operation History;
  • Failures/Events and interventions;
  • Configurable alerts and notifications.

Diagnostics & Integration

With active subscriptions to the WEG Motion Fleet Management layer, users can complement their experience with subscriptions to specific modules such as WEG Specialist and WEG Exchange.

 

 

Specialist Module

The Specialist module applies algorithms specially developed by WEG for advanced data analysis, by means of Machine Learning and Artificial Intelligence. These algorithms are applied to the data collected by WEG Scans and thus generate useful information, something essential for efficient fleet management. As is the case of WEG Motor Specialist, which has a sub-module for diagnosing mechanical failure and another for evaluating the engine's energy consumption. Both functionalities were developed by WEG's team of specialists and were validated in the company's laboratories.

These advanced analysis algorithms observe and learn the patterns and operating deviations of the monitored electric motor, generating failure indicators for unbalancing, misalignment, rolling (advanced failure) and external vibration. This type of information is very useful for operation and maintenance staff, as it aids in decision making, speeds up the repair process, and minimizes unscheduled downtime. In order to use the Specialist layer, the respective asset(s) must have an active WEG Motion Fleet Management subscription. Both subscriptions are annual and per asset.

Exchange Module

The Exchange module allows the customer to integrate the information collected and present in WEG Motion Fleet Management in its own management system and/or platforms. Through periodic and automatic data requests of the Web Service REST type, the WEG Motion Fleet Management data is sent to the customer's system or a third party system. To use the Exchange layer, the respective asset(s) must have an active Management layer subscription. Exchange subscriptions are annual and per data packet.

 

 

WEG Drive Scan

Developed to connect low voltage inverters to WEG Motion Fleet Management, the WEG Drive Scan line periodically collects and transmits important data from the inverters, allowing monitoring to be done at any time and from anywhere in the world.

Access the catalog and learn more.

KNOW MORE

WEG Motor Scan® + Specialist

WEG Motor Scan® is the monitoring solution for total control of the manufacturing plant, ensuring, via predictive analysis, the level of excellence in the performance of electric motors and other equipment. With it, data is extracted and sent to the cloud, allowing preventive actions and avoiding risks of production stoppage. The industry will never be the same again!

Access the catalog and know more.

KNOW MORE

Are you in doubt?

Check out the most frequently asked questions.

How do I give other people permission to see my plant?

You must be a plant administrator to grant access to others. You can do that in the “Menu” - “Users” panel. Select the Group you want to allow access to and click on “Search”. Click on the “+Add/Change plant access” button, add the email of the person you want to add, and choose the type of access to be granted.

Do I need to turn on the WEG Motor Scan when I receive it?

To activate/enable the sensor, use the mobile app, click on "New Device", then "Select" and "Enable". Then, position the sensor according to the instructions provided by the application. Attention: once enabled, the sensor must be configured within five (5) minutes; otherwise, it will automatically return to the disabled mode.

What are the dimensions of the WEG Motor Scan?

The WEG Motor Scan has the following dimensions: 25x44x38 mm (HxWxD).

How is the WEG Motor Scan powered?

The WEG Motor Scan uses a lithium battery with an estimated service life of up to 3 years. The battery is not rechargeable or replaceable.

What to do when the WEG Motor Scan battery runs out?

When the battery charge ends, the WEG Motor Scan must be discarded as indicated in the product manual. As it is an electronic device, local rules for selective collection of electrical and electronic equipment must be observed.

  • 1
  • 2
  • 3
  • ...
  • 12

Más información sobre las novedades de WEG sobre la industria 4.0

WEG estará presente en el Congreso Nacional de Energía Inteligente - BiON 2024, como uno de los principales referentes en soluciones eficientes y sostenibles

WEG estará presente en el Congreso Nacional de Energía Inteligente - BiON 2024, como uno de los principales referentes en soluciones eficientes y sostenibles

El 28 y 29 de agosto, en el Centro de Eventos del Valle del Pacifico en Yumbo

WEG y Nova SMAR firman Memorando de Entendimiento para acelerar el desarrollo de tecnologías abiertas para sistemas de automatización de procesos industriales

WEG y Nova SMAR firman Memorando de Entendimiento para acelerar el desarrollo de tecnologías abiertas para sistemas de automatización de procesos industriales

La asociación busca desarrollar componentes interoperables, software portátil y hardware intercambiable para proporcionar ahorro y más libertad de elección a la industria

WEG avanza en el mercado de los controladores lógicos programables y lanza el PLC410

WEG avanza en el mercado de los controladores lógicos programables y lanza el PLC410

El lanzamiento marca la evolución tecnológica desde el lanzamiento del PLC500

WEG Portugal suministra 28 motores para el proyecto de innovación y renovación de DS SMITH

WEG Portugal suministra 28 motores para el proyecto de innovación y renovación de DS SMITH

Los motores fueron fabricados en las instalaciones de WEG en Portugal.

WEG adquiere la totalidad de las acciones de BirminD

WEG adquiere la totalidad de las acciones de BirminD

La adquisición es parte de la estrategia de la empresa para hacer crecer el negocio digital de soluciones de optimización industrial

WEG presentará soluciones para la Industria 4.0 durante Feria Internacional en São Paulo

WEG presentará soluciones para la Industria 4.0 durante Feria Internacional en São Paulo

El evento se realizará del 18 al 21 de julio en São Paulo, Brasil

WEG amplía la plataforma de controladores PLC500 y lanza modelos enfocados en Motion Control y Edge Computing

WEG amplía la plataforma de controladores PLC500 y lanza modelos enfocados en Motion Control y Edge Computing

Este controlador tiene un poderoso sistema de procesamiento y es capaz de operar hasta 32 ejes, reales y virtuales, simples o interpolados

WEG lanza robot móvil autónomo para optimizar operaciones de manufactura y logística de producción en la industria

WEG lanza robot móvil autónomo para optimizar operaciones de manufactura y logística de producción en la industria

Nuevo producto compone el alcance de las soluciones WEG dirigidas a la industria 4.0

WEG amplía sociedad con la fabricante de equipos Indumak para suministro del PLC500

WEG amplía sociedad con la fabricante de equipos Indumak para suministro del PLC500

El PLC500 es responsable por la lógica de funcionamiento de las máquinas envasadoras y empaquetadoras de Indumak

Una de las mayores industrias químicas del mundo, adopta soluciones digitales de WEG para una gestión más inteligente de sus fábricas

Una de las mayores industrias químicas del mundo, adopta soluciones digitales de WEG para una gestión más inteligente de sus fábricas

El cliente eligió la solución WEG Motion Fleet Management para gestión inteligente y monitoreo en línea de activos industriales críticos

WEG apoya Laboratorio de la USP que integra la Asociación Internacional de Fábricas de Aprendizaje

WEG apoya Laboratorio de la USP que integra la Asociación Internacional de Fábricas de Aprendizaje

Esta asociación permitirá el intercambio internacional de grupos de trabajo, mejores prácticas docentes y el desarrollo de nuevas tecnologías para la digitalización de la fabricación

WEG suministra motores Vertical High Thrust a multinacional norteamericana

WEG suministra motores Vertical High Thrust a multinacional norteamericana

51 motores de la nueva línea son utilizados en bombas, en la nueva planta de acero en Estados Unidos

WEG lanza nuevo Convertidor de Frecuencia CFW900

WEG lanza nuevo Convertidor de Frecuencia CFW900

El Convertidor de Frecuencia CFW900 es lo más innovador en accionamiento y control de motores de máquinas y procesos industriales.

Gear Scan amplía la gama de soluciones para la Industria 4.0

Gear Scan amplía la gama de soluciones para la Industria 4.0

El nuevo sensor permite el monitoreo en tiempo real para reductores WEG-CESTARI

Cloud-based tool to analyze multiple  vibration spectrum to accelerate the  diagnostics and troubleshooting process

Cloud-based tool to analyze multiple vibration spectrum to accelerate the diagnostics and troubleshooting process

WEG Motion Fleet Management receives another boost: now its users have a new tool for visualization and advanced analysis of vibration spectrum (FFTs) collected by WEG sensors for industry 4.0.

Una nueva forma de combinar personas, negocios, tecnología y eficiencia

Acceda a nuestro sandbox de forma gratuita y vea cómo la transformación digital está impactando los mercados industriales y revolucionando la forma en que producimos.

CONOZCA MÁS

¿Te ha gustado WEG Digital Solutions y quieres saber más?
Elija una de las opciones siguientes:

¿Quiere recibir nuestras noticias?

SUSCRÍBASE AL BOLETÍN DE NOTICIAS

Póngase en contacto con nosotros y haga sus preguntas.

Contacto
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Telefone: 1-800-ASK-4WEG
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
  • Eficiencia Energetica