WEG continues to expand its portfolio of industrial automation solutions with the launch of the RUW200 Remote Unit. Developed to facilitate device integration and enhance operational efficiency, the RUW200 combines modularity, advanced connectivity, and compatibility with various control systems.

With a compact design, the RUW200 features two Ethernet ports and supports the EtherNet/IP, Modbus-TCP, and MQTT protocols (IoT Ready), ensuring fast and reliable communication. Designed for machine manufacturers (OEMs) and various industrial applications, the solution allows for the expansion of up to eight input and output (I/O) modules, offering flexibility for different needs.

Another highlight is its full interoperability with WEG PLCs, such as the PLC200, PLC410, and PLC500, providing efficient integration and even more precise process control. The modular format enables scalability, making the RUW200 a versatile choice to optimize productivity across multiple industry sectors.

With this launch, WEG reinforces its commitment to innovation and connectivity, offering solutions that drive automation and make industrial processes more efficient and intelligent.