Back to My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • Sobre a WEG
    • Isto é WEG
    • WEG em Números
    • História
    • Diretoria
    • Operações WEG
    • Inovação Tecnológica
    • Sustentabilidade
    • Nossos Negócios
    • Certificações
    • Company Profile
    • Inovação Aberta
  • Produtos
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Energia
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
  • Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Cooling Tower

Cooling Tower

Electric energy and water savings

Cooling towers are commonly used in the industry to supply cooled water for different industrial processes. The variation in their operating conditions enables the system automation, quite accessible to any application and with great reduction of operating costs.

The solution consists of a high-efficiency set: W22 IE3 Premium or W22 IE4 Super Premium motor and CFW701 HVAC variable speed drive, which, when properly sized, provide a reduction of up to 80% of electric energy consumption and average savings of 22% in water per year. The solution also offers an exclusive WEG software which replaces temperature controllers and PLCs, with direct control by means of the variable speed drive.

The solution automatizes the system, varying the speed of the tower fans according to the process requirements and ambient temperature. Variable production or seasonability of local ambient temperature demand different cooling capacities automatically adjusted by the solution.

Furthermore, the speed variation control may reduce water evaporation and consequently cut down water consumption.

Benefits

  • Electric energy savings of up to 80%.
  • Easy implantation.
  • Applicable to any cooling tower model that uses fans.
  • 22% of average water savings a year.

Watch our videos

Follow us on YouTube

Know our Solutions

Read File

Learn more about WEG news on Energy Efficiency

Hübner ensures more energy efficiency with WEG

Hübner ensures more energy efficiency with WEG

WEG equipment was installed on the Cooling Tower

Energy Efficiency Projects at Karsten Manufacturing Plant

Energy Efficiency Projects at Karsten Manufacturing Plant

Textile company in Brazil increases performance with WEG equipment

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

WEG collaborates with Mafresa to make cold production energy savings with permanent magnets motor W22 Magnet

The company, one of the largest producers of Iberian pork products in Extremadura (Spain), have an estimated annual savings in cold production energy costs around EUR 27,000.

Mass savings of energy and water consumption at Embraco

Mass savings of energy and water consumption at Embraco

WEG energy efficient solution reduces Embraco´s energy consumption in fans by 56%, pumps by 39%, and cooling tower water by 11%.

WEG awarded again for supplying products to infrastructure construction projects

WEG awarded again for supplying products to infrastructure construction projects

For the third consecutive year the company is among the winners of the SMACNA Highlights of the Year Award.

Tecnología WEG reduce consumo de agua y energía en la industria

Solución para Torre de Enfriamiento puede disminuir el consumo de energía entre 40% y 80%, así como preservar cerca de 427 mil litros de ...

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Renowned for its energy efficiency and reliability, the dry-type transformer is the ideal choice for infrastructure applications

WEG Transformer to Strengthen Electricity Distribution in New York

WEG Transformer to Strengthen Electricity Distribution in New York

The installation of the new transformer will provide an advanced technological solution to meet the growing demand of the electrical sector in the region.

WEG at the 20th edition of EMAF with innovative solutions

WEG at the 20th edition of EMAF with innovative solutions

Cutting-edge technology and energy efficiency take center stage at WEG’s stand

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG Modernizes PVC Mixer for Enhanced Energy Efficiency in France

WEG Modernizes PVC Mixer for Enhanced Energy Efficiency in France

The solution will be essential to ensure energy efficiency and reduce maintenance costs

A força do WCG50 dedicada a torres de resfriamento

A força do WCG50 dedicada a torres de resfriamento

Uma solução robusta, eficiente e confiável que oferece o melhor desempenho, ideal para aplicações exigentes em resfriamento industrial

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Company’s involvement in this initiative reinforces its leadership in high-efficiency motor solutions

WEG supplies hydrogenerators for project in Portugal

WEG supplies hydrogenerators for project in Portugal

The hydrogenerators will strengthen renewable energy production at the hydroelectric power plant

WEG supplies transformers to Petrobahia and strengthens its presence in the northeast region of Brazil

WEG supplies transformers to Petrobahia and strengthens its presence in the northeast region of Brazil

The transformers will be essential to ensure a reliable and efficient energy supply for Petrobahia’s diverse operations.

WEG S.A.