• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. WEG efficiency - Solutions - Pumping Systems

Pumping System

Lower maintenance and energy consumption

Used in different segments, it may present savings of up to 70% in energy consumption with WEG energy efficiency solution, which consists of the high-efficiency sets:

  • Electric motor W22 IE3 Premium or W22 IE4 Super Premium, and CFW11 or CFW700 variable speed drive
  • Electric motor W22 Magnet IE4 Super Premium or W22 Magnet IE5 Ultra Premium, and CFW11 variable speed drive

It is also possible to reduce water consumption and cut down costs with maintenance and operation of control valves, in addition to a better system flow control.

Benefits

  • Energy savings of up to 70% keeping the system flow.
  • Water savings.
  • Lower costs to operate and maintain control valves.
  • Uniformity and precise control of the system flow.

Watch our Videos

Follow us on Youtube

Know our Solutions

Read File

Learn more about WEG news on Energy Efficiency

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Company’s involvement in this initiative reinforces its leadership in high-efficiency motor solutions

WEG supplies electric motors to the barrage of Kef Eddir-Tipaza in Algeria

WEG supplies electric motors to the barrage of Kef Eddir-Tipaza in Algeria

The motors will be driven 14 lift stations

WEG supplies the first IP67S degree of protection motors for Mazareatoson Station in Egypt

WEG supplies the first IP67S degree of protection motors for Mazareatoson Station in Egypt

The WEG branch in Portugal is responsible for manufacturing and supplying the W22 vertical motors in Europe

WEG supplies Vertical High Thrust motors for North American corporation

WEG supplies Vertical High Thrust motors for North American corporation

51 motors from the new line are used in pumps at a new steel plant in the United States

Ship manufacturers use WEG solutions to improve efficiency

Ship manufacturers use WEG solutions to improve efficiency

WEG solutions for super green marine dredger

Energy Efficiency Projects at Karsten Manufacturing Plant

Energy Efficiency Projects at Karsten Manufacturing Plant

Textile company in Brazil increases performance with WEG equipment

Highly efficient Water and Wastewater treatment plant

Highly efficient Water and Wastewater treatment plant

Driven by WEG high efficiency equipment, local Public Water (SAMAE) is regarded as a reference in Brazil for this type of application

Over 200 thousand people benefited with WEG water pumping solution

Over 200 thousand people benefited with WEG water pumping solution

Water pumping equipment for water collection in Brasília, capital of Brazil, is powered by WEG electric motors.

Mass savings of energy and water consumption at Embraco

Mass savings of energy and water consumption at Embraco

WEG energy efficient solution reduces Embraco´s energy consumption in fans by 56%, pumps by 39%, and cooling tower water by 11%.

Zest WEG Group helps farmers to reduce their electricity cost

Zest WEG Group helps farmers to reduce their electricity cost

An effective strategy employed by some of South Africa's most successful farms is to replace the older, less efficient motors whenever they fail

Solución WEG reduce el consumo de energía en la fábrica de Embraco

Modernización de la fuerza motriz y del sistema de automatización resultó en un ahorro de 47% en el consumo de electricidad en la central...

WEG W22 high efficiency motors chosen for driving pumps & blowers in new prestigious €21.5M water treatment plant

WEG W22 high efficiency motors are providing energy saving operation on 100 pumps and blowers – some up to 160kW - in a major new waste w...

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Renowned for its energy efficiency and reliability, the dry-type transformer is the ideal choice for infrastructure applications

WEG Transformer to Strengthen Electricity Distribution in New York

WEG Transformer to Strengthen Electricity Distribution in New York

The installation of the new transformer will provide an advanced technological solution to meet the growing demand of the electrical sector in the region.

WEG delivers custom vertical motors for sewage pumping station in Middle East Region

WEG delivers custom vertical motors for sewage pumping station in Middle East Region

Project with Hitachi Pump Manufacturing highlights WEG's expertise in non-standard solutions and fast delivery of large motors

WEG GEAR SYSTEMS GMBH
  • Wöllersdorfer Straße 68, 2753 Markt Piesting - Niederösterreich / Austria
  • Phone: + 43 2633 4040
  • Email: info-at@weg.net
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
  • Agribusiness
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
Imprint | Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.